Application and Technical (1148)
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
To be able to interface with either a utility gas or electricity meter, in order to record the energy consumption from the meter on an energy management system, it is necessary to engage the utility company in question to provide a pulsed output from the meter.
In order to record energy consumption on an Energy Management System, it is necessary for Utility meters to provide a pulse output. It is necessary to engage the relevant Utility Company in order to arrange this.
This document describes the process for requesting a pulse output on a Utility Gas meter or Utility Electricity meter. |
Date: | Size: 539.08 KB | Publication Number: HT0029 |
Automatic Meter Reading, or AMR, is the technology used to automatically collect consumption data from utility meters and transfer that data to a central database for billing, troubleshooting, and analysing.
This technology saves utility companies the expense of periodic trips to each physical location to read a meter. Another advantage is that billing can be based on near real-time consumption rather than on estimates based on past or predicted consumption.
The Automatic Meter Reading (AMR) can either be done by the utility company or by companies that specialise in meter reading and metering technology.
The data stream from the utility meter that the AMR company collects for billing purposes can also be imported automatically onto Cylon Active Energy for energy management purposes with no additional hardware required on site to interface with the utility meter.
The process to get this setup involves the end user providing a Letter of Authority (LOA) to each supplier to allow Cylon Active Energy to request the data directly from the supplier. A sample LOA is shown overleaf, and must be submitted on the headed paper of the company who pays the bill.
Once this is in place Cylon Active Energy can then discuss with the AMR company the technical details of how the data is to be transferred. Typically the data is contained in a CSV file and is transferred either over email or via File Transfer Protocol (FTP). |
Date: | Size: 450.92 KB | Publication Number: HT0030 |
Technical information Reliagear neXT multi section |
Date: | Size: 652.3 KB | Publication Number: 1SQC900018K0201 |
Technical information Reliagear neXT flow configurator |
Date: | Size: 632.24 KB | Publication Number: 1SQC900019K0201 |
Technical information Reliagear neXT Tin Plating Expansion |
Date: | Size: 502.5 KB | Publication Number: 1SQC900022K0201 |
15kV VD4 Medium Voltage Indoor Vacuum Circuit Breaker |
Date: | Size: 650.84 KB | Publication Number: 9AKK108467A4216 |
Date: | Size: 1.98 MB | Publication Number: 9AKK108467A9707 | |
1SQC900020K0201 Technical information Reliagear neXT Increased Short Circuit Ratings |
Date: | Size: 108.13 KB | Publication Number: 1SQC900020K0201 |
2017-NEC-Changes-in-Overcurrent-and-Surge-Protection-Brochure |
Date: | Size: 3.01 MB | Publication Number: MER-NEC17 |
2024 ABB Letter of Confirmation Cable compatibility of Fastline clamp |
Date: | Size: 177.42 KB | Publication Number: 9AKK108469A1722 |
Date: | Size: 230.28 KB | Publication Number: 9AKK107680A2275 | |
38kV Medium Voltage Indoor Vacuum Circuit Breaker |
Date: | Size: 526.49 KB | Publication Number: 9AKK108467A4039 |
Date: | Size: 77.74 KB | Publication Number: 2TLC172280D0201 | |
2 pages, Data Sheet for 60 Amp Non-Fused AC Disconnect Plus GFCI Receptacle. (Disconnect Switches / Safety Switches) |
Date: | Size: 746.07 KB | Publication Number: DET-382 |
Date: | Size: 422.21 KB | Publication Number: 2NGA000081 | |
The 8000-Line motor control center was originally supplied with GE Fuji drives. Unfortunately, those drives are now obsolete. However, replacement VFD units are available, which are compatible with existing 8000-Line vertical sections. |
Date: | Size: 374.03 KB | Publication Number: 9AKK107992A1902 |
A to AFC Contactors Cross Reference List |
Date: | Size: 41.59 KB | Publication Number: 1SXU100131G0201 |
ABB ABILITY™ SITEMANAGER
How to redeem a Voucher code |
Date: | Size: 302.25 KB | Publication Number: 9AKK108467A9233 |
Date: | Size: 543.24 KB | Publication Number: 1SXU000001G0201 | |
Cloud connectivity requirements for ABB Ability™ Edge Industrial Gateway IoT devices |
Date: | Size: 3.99 MB | Publication Number: 9AKK108467A4276 |
This guide provides requirements and guidelines to make an ABB Ability™ Ekip Com Hub IoT device communicating with the ABB Ability Energy and Assets management cloud platform. |
Date: | Size: 3.92 MB | Publication Number: 9AKK108467A5609 |
Date: | Size: 52.18 KB | Publication Number: 1SDH002221A1 | |
Visual aid to describe the components of the ABB Cylon BACnet system, and how they fit together. |
Date: | Size: 333.27 KB | Publication Number: MKTG0140 |
This document describes networking within the ABB Cylon Building Environment Management System (BEMS), in order to identify Security considerations and aid troubleshooting for Ethernet Networking on Cylon systems. |
Date: | Size: 565.81 KB | Publication Number: HT0025 |
Date: | Size: 14.85 MB | Publication Number: 9AKK108467A5855 |