Publication Library
- Drawings
- General
- Time Current Curves
- Application and Technical
- Brochures
- Cross Reference
- FAQs
- Installation and Instruction
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. |
Date: 12/13/2019 | Size: 278.39 KB | Publication Number: DET-008-xls |
Guide includes product features, photos, product number selection guide, knockout drawings, wiring diagrams, accessories and options list. Only available on-line. |
Date: 01/31/2019 | Size: 2.63 MB | Publication Number: DET1023 |