Data Sheets (64088)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Technical data about eXplore touchscreen 923.12 KB |
Format: PDF | Date: | ID: DS0126 |
The FBTi is a high performance, low cost BACnet® Unitary Controller with native BACnet/IP communications support. BTL listed as BACnet Building Controller (B-BC), it perfectly complements the FBVi (IP VAV controller) in the IP terminal unit controller range. Utilizing the patented UniPut technology, it provides reliable and cost-effective control solutions for Fan Coil Units, Chilled Ceilings, Heat Pumps and Roof Top Units.
Dual IP ports with failsafe switchover connects the FBTi to any open BACnet network and also provides seamless integration to the ABB Cylon system. 990.11 KB |
Format: PDF | Date: | ID: DS0137 |
Technical Description Cylon® FBU-8R8 Main Plant Controller
The FBU-8R8 is a Unitron programmable controller with 8 Universal Inputs and 8 UniPut + Relay channels. It is ideally suited for main plant control, including AHUs, Boilers, Rooftop units and Lighting.
The FBU-8R8 supports a single FLX (Field Level eXpansion) series extension module, providing power and flexibility for complex Unitron applications.
The FBU Unitron range offers both continued support for existing Unitron installations and the opportunity to implement new Unitron sites. The design is based on the ABB Cylon FBXi hardware and offers the facility of conversion to BACnet if there is a future requirement. This new Unitron hardware replacing the UnitronUC32 range provides forward compatibility, meaning an effortless upgrade path for existing Unitron Systems.
The controller accommodates tailoring of custom applications using Cylon’s Engineering Centre (CEC) programming software.
FLX I/O Expansion Module
The addition of a single FLX-8R8 Expansion module extends the I/O by 8 UniPut to match the UC32.24 use case (16 UniPuts with Relay, 8 Universal Inputs) 535.81 KB |
Format: PDF | Date: | ID: DS0145 |
Technical Description of Cylon® FBU-net Communications Controller.
The FBU-net is an Ethernet-based peer-to-peer Communications Controller, used to network Unitron field controllers.
The FBU-net co-ordinates communication between Unitron field controllers, with other FBU-net controllers, and with supervisory systems such as Unitron Command Centre or ASPECT.
It can also integrate Modbus devices with the Unitron system. 281.96 KB |
Format: PDF | Date: | ID: DS0146 |
The FBVi-2U4-4T is a freely programmable BACnet® Unitary Controller with native BACnet/IP communications support. 761.27 KB |
Format: PDF | Date: | ID: DS0133 |
The FBXi Series is a freely programmable range of BACnet® Controllers with native BACnet/IP communications support. 894.63 KB |
Format: PDF | Date: | ID: DS0132 |
195.76 KB |
Format: PDF | Date: | ID: 2TLC010145L0201 |
Technical data about FLX-8R8 FLX-8R8-H FLX-4R4 FLX-4R4-H FLX-16DI terminal module 938.21 KB |
Format: PDF | Date: | ID: DS0129 |
Technical data about FLX-PS24 power supply 1.02 MB |
Format: PDF | Date: | ID: DS0130 |
Data sheet HK cables - Straight cables 12 conductors with Cannon female connector and free end. 157.59 KB |
Format: PDF | Date: | ID: 2TLC010129L0201 |
Data sheet HK_S4 cables - Spiral cables 12 conductors with Cannon female connector and free end 172.71 KB |
Format: PDF | Date: | ID: 2TLC010127L0201 |
Drawing an measurement 273.57 KB |
Format: PDF | Date: | ID: 9AKK108468A7550 |
Dimension drawing and material 91.6 KB |
Format: PDF | Date: | ID: 2TLC010096L0201 |
Technical data about MATRIX Series ASPECT Control Engines 603.09 KB |
Format: PDF | Date: | ID: DS0111 |
96.51 KB |
Format: PDF | Date: | ID: 9AKK108471A1831 |
The NEXUS-3 Series is an IoT (Internet of Things) embedded ASPECT® Control Engine designed to provide flexible site control applications for medium to large scale building automation systems. 518.08 KB |
Format: PDF | Date: | ID: DS0114 |
Room operating unit with recording room temperature. The sensor creates the conditions for a pleasant indoor climate and well-being. Typical applications are schools, office buildings, hotels, cinemas or similar. 725.71 KB |
Format: PDF | Date: | ID: 9AKK108471A2102 |
Energy-harvesting room sensor for integrated measurement of temperature in residential and office spaces. The device is mounted via adhesive pad or screws and sends its values unidirectional to corresponding receivers or gateways, which process the information directly or – depending on the application – forward it to a central control unit. 620.31 KB |
Format: PDF | Date: | ID: 9AKK108471A2089 |
Room sensor for recording room temperature. The sensor creates the conditions for a pleasant indoor climate and well-being. Typical applications are schools, office buildings, hotels, cinemas or similar. 605.35 KB |
Format: PDF | Date: | ID: 9AKK108471A2100 |
159.63 KB |
Format: PDF | Date: | ID: 9AKK107046A5111 |
201.43 KB |
Format: PDF | Date: | ID: 9AKK107046A5112 |
157.39 KB |
Format: PDF | Date: | ID: 9AKK107046A5109 |
196.09 KB |
Format: PDF | Date: | ID: 9AKK107046A5110 |
313.33 KB |
Format: PDF | Date: | ID: 9AKK107046A6842 |
Datenblatt S200 MT Baureihe
Umfassender Schutz für die Bahnindustrie
Data sheet S200 MT range
Complete protection for the traction industry 2.45 MB |
Format: PDF | Date: | ID: 9AKK108467A8295 |