Publication Library
- General
- Time Current Curves
- Application and Technical
- Brochures
- Installation and Instruction
- Renewal Parts
- Service and Maintenance
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
2-page data sheet includes photos, features, specifications, catalog numbers and pricing, application assistance contact information. |
Date: 10/12/1999 | Size: 3.61 MB | Publication Number: DET-234 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: 12/07/2021 | Size: 313.19 KB | Publication Number: DET-008-xls |
2 pages. |
Date: 02/01/1995 | Size: 496.58 KB | Publication Number: DET-101 |