Data Sheets (65704)
Title Sort descending | Format | Date | ID |
---|---|---|---|
NEMA-4X, vandal resistant and harsh environment exit sign 427 KB |
Format: PDF | Date: | ID: 9AKK108466A2937 |
NEMA-4X, vandal resistant and harsh environment combination unit 453.4 KB |
Format: PDF | Date: | ID: 9AKK108466A2938 |
A heavy-duty combination unit designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 294.99 KB |
Format: PDF | Date: | ID: 9AKK108466A2946 |
A heavy-duty exit sign designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 286.55 KB |
Format: PDF | Date: | ID: 9AKK108466A2945 |
Surface or recessed mount edge-lit exit sign 267.56 KB |
Format: PDF | Date: | ID: 9AKK108466A2932 |
Premium die-cast aluminum and laser-etched acrylic edge-lit exit sign 596.26 KB |
Format: PDF | Date: | ID: 9AKK108466A2926 |
Single and double face, surface and recessed mount edge-lit exit sign 317.67 KB |
Format: PDF | Date: | ID: 9AKK108466A2346 |
450.1 KB |
Format: PDF | Date: | ID: 9AKK108471A1293 |
830.62 KB |
Format: PDF | Date: | ID: 9AKK108471A1300 |
412.85 KB |
Format: PDF | Date: | ID: 9AKK108471A1625 |
311.12 KB |
Format: PDF | Date: | ID: 9AKK108471A1626 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial battery unit is available with a high-temperature battery option. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 437.28 KB |
Format: PDF | Date: | ID: 9AKK108466A3029 |
The SPH family of high-performance hazardous emergency lighting equipment is designed for hazardous, damp and wet locations. Approved for use in Class I Division 2, Groups A, B, C and D, Class II Division 2 Groups F and G & Class III locations, NEMA-4X rated. The SPH battery unit operates in a wide temperature range and is available with a cold weather option. 399.89 KB |
Format: PDF | Date: | ID: 9AKK108466A2960 |
Ideal for indoor or outdoor industrial applications requiring a Class I Division 2, Class II Division 2, Class III high-performance remote fixture. 129.47 KB |
Format: PDF | Date: | ID: 9AKK108466A3520 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial remote fixture is approved for use in a wide temperature range. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 131.01 KB |
Format: PDF | Date: | ID: 9AKK108466A3529 |
Remote capacity allows this LED Exit and square heads thermoplastic combination unit to power coordinating square head remotes for a contemporary look in commercial applications. For use with the LCARDSQLED or ELF612/LED remote unit. 282.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2943 |
Designed for unobtrusive use in recessed ceilings, the TBR Series uses energy-efficient, high-performance LED lamps and provides a choice of batteries with up to 110W capacity. 444.54 KB |
Format: PDF | Date: | ID: 9AKK108466A3031 |
Recessed Steel Housing Lead-Calcium battery. 286.82 KB |
Format: PDF | Date: | ID: 9AKK108466A3030 |
Steel LED exit signs and combination units 459.16 KB |
Format: PDF | Date: | ID: 9AKK108466A2931 |
Heavy-duty LED exit sign designed for Class I, Division 1 & 2, Groups C and D. Class II, Division 1 & 2, Groups E, F and G, Class III locations. The EXP Family includes combination units, battery units, and remote heads available in many configurations to suit a range of industrial applications. 188.99 KB |
Format: PDF | Date: | ID: 9AKK108466A2948 |
Non-electric exit sign, uses no electrical power internally or externally to illuminate. 76.22 KB |
Format: PDF | Date: | ID: 9AKK108466A2949 |
964.71 KB |
Format: PDF | Date: | ID: 9AKK108469A2296 |
Lightalarms® emergency lighting catalog 12.22 MB |
Format: PDF | Date: | ID: 9AKK107680A0447 |
CSI Specification, Word Document, ReliaGear LP RD Version, 1SXU000541M0201, 16425 or 26 24 16.01 105.5 KB |
Format: Microsoft Word | Date: | ID: 26 24 16.01 |
9 pages, CSI Specification, Word Document 74 KB |
Format: Microsoft Word | Date: | ID: 16470 |