Data Sheets (65921)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Designed for use in hazardous industrial locations, this remote fixture is Class I division 2, groups A, B, C and D certified. 108.72 KB |
Format: PDF | Date: | ID: 9AKK108466A3601 |
Heavy-duty LED fixture designed for hazardous areas 121.4 KB |
Format: PDF | Date: | ID: 9AKK108466A3521 |
Virtually invisible emergency lighting ideal for architectural applications. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 72.9 KB |
Format: PDF | Date: | ID: 9AKK108466A3596 |
Ideal for damp, wet and cold location specifications, the premium die-cast aluminum housing is designed to withstand extreme weather conditions and yet provide aesthetically pleasing looks with a compact footprint. NEMA-3 rated. 70.29 KB |
Format: PDF | Date: | ID: 9AKK108466A3522 |
A designer selection of recessed remote fixtures with a selection of LED lamps to meet lighting performance requirements. 74.05 KB |
Format: PDF | Date: | ID: 9AKK108466A3526 |
Thermoplastic remote light fixture meets a range of photometric requirements with single, double or triple lamp head configurations and a choice of MR16 LED lamp wattages. 811.38 KB |
Format: PDF | Date: | ID: 9AKK108466A3527 |
Remote recessed architectural fixture 299.65 KB |
Format: PDF | Date: | ID: 9AKK108466A3519 |
With up to 400W battery capacity, this steel housing battery unit is well-suited for applications requiring high-capacity maintenance-free batteries, multiple remote capabilities or extended operating times. Available with a 12V lead-calcium battery. 115.05 KB |
Format: PDF | Date: | ID: 9AKK108466A3036 |
Designed for industrial applications, this NEMA-4X vandal-resistant battery unit stands up to harsh environments and is NSF-certified for use in food processing plants. The Severe™ family offers complete emergency lighting solutions for commercial and industrial environments where humidity, dust, water infiltration and the risk of vandalism are specification criteria. 648.59 KB |
Format: PDF | Date: | ID: 9AKK108466A3028 |
A heavy-duty battery unit designed for Class I, Division 2, Groups A, B, C and D industrial locations. Includes a lead-calcium battery with 6V-18W & 12V up to 72W capacities. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 94 KB |
Format: PDF | Date: | ID: 9AKK108466A3512 |
NEMA-4X, vandal resistant and harsh environment exit sign 427 KB |
Format: PDF | Date: | ID: 9AKK108466A2937 |
NEMA-4X, vandal resistant and harsh environment combination unit 453.4 KB |
Format: PDF | Date: | ID: 9AKK108466A2938 |
A heavy-duty combination unit designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 294.99 KB |
Format: PDF | Date: | ID: 9AKK108466A2946 |
A heavy-duty exit sign designed for Class I Division 2, Groups A, B, C and D hazardous locations. The Severe Class I Division 2 Family includes exit signs, combination units, battery units, and remote heads. 286.55 KB |
Format: PDF | Date: | ID: 9AKK108466A2945 |
Surface or recessed mount edge-lit exit sign 267.56 KB |
Format: PDF | Date: | ID: 9AKK108466A2932 |
Premium die-cast aluminum and laser-etched acrylic edge-lit exit sign 596.26 KB |
Format: PDF | Date: | ID: 9AKK108466A2926 |
Single and double face, surface and recessed mount edge-lit exit sign 317.67 KB |
Format: PDF | Date: | ID: 9AKK108466A2346 |
450.1 KB |
Format: PDF | Date: | ID: 9AKK108471A1293 |
830.62 KB |
Format: PDF | Date: | ID: 9AKK108471A1300 |
412.85 KB |
Format: PDF | Date: | ID: 9AKK108471A1625 |
311.12 KB |
Format: PDF | Date: | ID: 9AKK108471A1626 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial battery unit is available with a high-temperature battery option. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 437.28 KB |
Format: PDF | Date: | ID: 9AKK108466A3029 |
The SPH family of high-performance hazardous emergency lighting equipment is designed for hazardous, damp and wet locations. Approved for use in Class I Division 2, Groups A, B, C and D, Class II Division 2 Groups F and G & Class III locations, NEMA-4X rated. The SPH battery unit operates in a wide temperature range and is available with a cold weather option. 399.89 KB |
Format: PDF | Date: | ID: 9AKK108466A2960 |
Ideal for indoor or outdoor industrial applications requiring a Class I Division 2, Class II Division 2, Class III high-performance remote fixture. 129.47 KB |
Format: PDF | Date: | ID: 9AKK108466A3520 |
Ideal for indoor or outdoor industrial applications, this NEMA-4X, severe-performance industrial remote fixture is approved for use in a wide temperature range. The SP family of NEMA-4X LED products is available in a battery unit and coordinating remote fixture. 131.01 KB |
Format: PDF | Date: | ID: 9AKK108466A3529 |