Certificates/Declarations of Conformity (66019)
Title Sort descending | Format | Date | ID |
---|---|---|---|
证书产品范围:GSH202,GSH203,GSH204,GSJ202,GSJ203,GSJ204;详见附件
CCC证书编号:2024010307645033
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
CQC有效期至:2031/06/02
原产国:China 1.76 MB |
Format: PDF | Date: | ID: CQC2019010307259771 |
证书产品范围:GSH201,GS201,GS201M,GSJ201;详见参数附件
CCC证书编号:2024010307644539
符合标准:GB/T16917.1-2014; GB/T16917.22-2008
CQC有效期至:2031/06/02
原产国:China 1.36 MB |
Format: PDF | Date: | ID: CQC2010010307398813 |
证书产品范围: DS201:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 2A,4A,6A,8A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:10 mA, 30 mA, 100mA,300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A (32A,40A),6000A(2A,4A,6A,8A,10A,13A,16A,20A,25A);Ics:6000A;Icn: 6000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CCC证书编号:2024010307658788
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
CQC有效期至:2031/08/06
原产国:Italy 1.04 MB |
Format: PDF | Date: | ID: CQC2019010307189186 |
证书产品范围:DS201L:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 6A,10A,16A,20A,25A,32A;Type C;I△n:10 mA, 30 mA, 300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A;Ics:4500A;Icn: 4500A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CCC证书编号:2024010307658790
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
CQC有效期至:2031/08/06
原产国:Italy 1.04 MB |
Format: PDF | Date: | ID: CQC2019010307188957 |
"证书产品范围:DS201M 110V:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 6A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:30 mA;Type A ,AP-R,Electromagnetic ;I△m:4500A(32A,40A),6000A(6A,10A,13A,16A,20A,25A);Ics:7500A;Icn: 10000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CCC证书编号:2024010307658787
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
CQC有效期至:2031/08/06
原产国:Italy" 749.02 KB |
Format: PDF | Date: | ID: CQC2019010307189253 |
证书产品范围:DS201M:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 4A,6A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:10 mA, 30 mA, 100mA,300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A (32A,40A),6000A(4A,6A,10A,13A,16A,20A,25A);Ics:7500A;Icn: 10000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CCC证书编号:2024010307658789
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
CQC有效期至:2031/08/06
原产国:Italy 1.04 MB |
Format: PDF | Date: | ID: CQC2019010307189184 |
"证书产品范围:DS201T;See the appendix
CCC证书编号:2024010307658784
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
CQC有效期至:2032/06/17
原产国:Italy" 1.78 MB |
Format: PDF | Date: | ID: CQC2019010307261879 |
证书产品范围:F202,F204:See the appendix
CCC证书编号:2024010307658785
符合标准:GB/T 22794-2017
CQC有效期至:2031/08/10
原产国:Italy 1.94 MB |
Format: PDF | Date: | ID: CQC2018010307129261 |
证书产品范围:F202,F204
CCC证书编号:2024010307634467
符合标准:GB/T 16916.1-2014; GB/T 16916.21-2008
CQC有效期至:2031/06/01
原产国:Italy 2.86 MB |
Format: PDF | Date: | ID: CQC2007010307235399 |
证书产品范围:S751DR,S752DR,S753DR,S754DR; 极数:1P,2P,3P,4P;脱扣特性:E;In:100,80;Un:230/400V
AC;Icn:25kA;Is1:6000A;Ui:690V;Uimp:6kV;防护等级:IP20
CCC证书编号:2024010307659830
符合标准:GB/T 24350-2009
CQC有效期至:2030/12/04
原产国:Bulgaria 1.43 MB |
Format: PDF | Date: | ID: CQC2016010307834828 |
证书产品范围:S751DR,S752DR,S753DR,S754DR; 极数:1P,2P,3P,4P;脱扣特性:E;In:16,20,25,32,40,50,63;Un: 230/400V
AC;Icn:25kA;Is1:6000A;Ui:690V;Uimp:6kV;防护等级:IP20
CCC证书编号:2024010307659831
符合标准:GB/T 24350-2009
CQC有效期至:2030/12/04
原产国:Bulgaria 970.59 KB |
Format: PDF | Date: | ID: CQC2016010307834827 |
证书产品范围:S2C-S11R,S2C-S20R,S2C-S02R:Ui:400V;Uimp:4kV;Ith:10A;AC-12:Ue/Ie:AC400V/3A, AC230V/6A;AC-14:Ue/Ie:AC400V/1A, AC230V/2A;DC-12:Ue/Ie:DC220V/1A, DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A, DC24V/4A;IP20
CCC证书编号:2024010305645024
符合标准:GB/T 14048.5-2017
CQC有效期至:2031/06/02
原产国:China 1.13 MB |
Format: PDF | Date: | ID: CQC2013010304620903 |
证书产品范围:SN201-S:Ui:690V;Uimp:4kV;AC-14:Ue/Ie:AC400V/1A,AC230/2A;DC-12:Ue/Ie:DC220V/1A,DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A,DC24V/4A;Ith:6A;IP20
CCC证书编号:2024010305659168
符合标准:GB/T 14048.5-2017
CQC有效期至:2032/06/17
原产国:Italy 395.96 KB |
Format: PDF | Date: | ID: CQC2010010304431269 |
证书产品范围:SED201, SED202, SED203, SED204; 详见附件
CCC证书编号:2024010302645034
符合标准:GB/T 14048.3-2017
CQC有效期至:2031/06/02
原产国:China 1.1 MB |
Format: PDF | Date: | ID: CQC2019010302263197 |
证书产品范围:E201, E202, E203, E204;See the appendix
CCC证书编号:2024010302659841
符合标准:GB/T 14048.3-2017
CQC有效期至:2032/06/17
原产国:Bulgaria 1.1 MB |
Format: PDF | Date: | ID: CQC2019010302217617 |
证书产品范围:S802PV-SDxx, S803PV-SDxx, S804PV-SDxx;See the appendix
CCC证书编号:2024010302649305
符合标准:GB/T 14048.3-2017
CQC有效期至:2032/06/17
原产国:Switzerland 2.27 MB |
Format: PDF | Date: | ID: CQC2019010302237665 |
证书产品范围:S802PV-M32-H,S802PV-M63-H,S802PV-M100-H;See the appendix
CCC证书编号:2024010302649308
符合标准:GB/T 14048.3-2017
CQC有效期至:2032/06/17
原产国:Switzerland 1.86 MB |
Format: PDF | Date: | ID: CQC2013010302632074 |
证书产品范围:SD201,SD202,SD203,SD204,SHD201,SHD202,SHD203,SHD204;详见参数附件
CCC证书编号:2024010302645061
符合标准:GB/T 14048.3-2017
CQC有效期至:2031/06/02
原产国:China 931.68 KB |
Format: PDF | Date: | ID: CQC2013010302625141 |
证书产品范围:SD201,SD202,SD203,SD204,SHD201,SHD202,SHD203,SHD204;详情见附件
CCC证书编号:2024010302645022
符合标准:GB/T 14048.3-2017
CQC有效期至:2031/06/02
原产国:China 2.19 MB |
Format: PDF | Date: | ID: CQC2013010302625142 |
8.51 MB |
Format: PDF | Date: | ID: CQC2007010311251397 |
1.02 MB |
Format: PDF | Date: | ID: 9AKK107991A9533 |
1.79 MB |
Format: PDF | Date: | ID: 9AKK107991A9531 |
1.49 MB |
Format: PDF | Date: | ID: 1SAC200269W0001 |
8.8 MB |
Format: pptx | Date: | ID: 9AKK107992A3147 |
The CR193V and CR193W vacuum contactors are factory designed direct replacements for the obsolete IC2814 (air-break) and IC302 (air-break) contactors found in the installed base of legacy
Limitamp products. These are new ABB factory designed and supported contactors to modernize
existing Limitamp installations.
GEF-8017, GEF8017, CR193V, CR193W, Limitamp, Air to Vacuum Retrofit 7.01 MB |
Format: PDF | Date: | ID: 9AKK107991A5444 |