Publication Library
- Drawings
- General
- Time Current Curves
- Application and Technical
- Brochures
- Catalogs and Buyers Guides
- Installation and Instruction
- White Papers
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
33-page application and selection guide detailing the features, benefits, and specifications of GE's Record Plus offering of Molded Case Circuit Breakers. This publication includes detailed information on internal and external accessories, physical data, outline drawings, and reference publications. |
Date: 11/30/2009 | Size: 2.51 MB | Publication Number: DET-720 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: 12/07/2021 | Size: 313.19 KB | Publication Number: DET-008-xls |
2 pages, Specifications and Dimensions |
Date: 01/01/2005 | Size: 212.79 KB | Publication Number: DET-406 |
63 pages, Rev E. GE Overcurrent Devices - Instantaneous Selectivity Tables. |
Date: 03/02/2012 | Size: 869.77 KB | Publication Number: DET-537 |
Circuit Breaker Engineering Reference which covers Waveform Recognition and Instantaneous Zone Selective Interlocking which creates ABB’s ArcWatch system and other information regarding Instantaneous Selectivity and Protection. |
Date: 03/16/2020 | Size: 6.1 MB | Publication Number: 11SDC210066D0201 |
Includes information on Selectivity, NEC requirements, Selective System Design Considerations, MCCB Layer Limitations, Automatic Transfer Switch Protection, Switchboard Protection, Transformer/ Current Limiting Reactor Applications, Design Tip Summary, Selectivity for Existing Systems, Arc Flash Considerations, Circuit Breakers Pairing Diagram and Circuit Breaker Equipment Combinations. |
Date: 06/03/2014 | Size: 7.39 MB | Publication Number: DET-654 |
118 page Application and Selection Guide includes overview of circuit breakers, thermal magnetic and solid state trip types, MicroVersaTrip Plus tripping functions, Power+4 tripping functions, current limiting circuit breakers, Mag-Break motor circuit protectors, accessories. Includes catalog number tables and ratings. Also includes application data, current ratings interrupting ratings, time current curves, inspection and testing information, and outline drawings and dimensions. |
Date: 09/22/2000 | Size: 8.64 MB | Publication Number: GET-2779 |
1 page. Record Plus Circuit Breakers are available with 400Hz |
Date: 07/22/2013 | Size: 64.12 KB | Publication Number: DET-795 |
Zone-Selective Interlocking (ZSI) For GE Circuit Breaker and Power Switch Trip Units Application and Technical Guide |
Date: 02/19/2020 | Size: 2.2 MB | Publication Number: DET1001 |