- Application and Technical
- Brochures
- Catalogs and Buyers Guides
- Certificates/Declarations of Conformity
- Installation and Instruction
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Date: | Size: 266244 | Publication Number: 1SDL000163R0028 | |
证书产品范围:T3N250+RC221、T3N250+RC222、T3S250+RC221、T3S250+RC222;Ue:AC400V/415V;In:63A、80A、100A、125A、160A、200A、250A;Over-current Trip Unit:Thermal-magnetic;Ics:T3N/27kA,T3S/25kA;Icu:T3N/36kA、N pole and adjacent pole 21.6kA,T3S/50kA、N pole and adjacent pole 30kA;IΔn:0.03A、0.05A、0.1A、0.3A、0.5A、1A、3A、5A、10A(adjustable)/Type A;Residual Current Trip Unit:Electronic;IΔm:T3N/9kA、T3S/12.5kA;Utilization Category:A;Poles:3P,4P |
Date: | Size: 632759 | Publication Number: 2020980307003335 |
证书产品范围:Tmax T4+RC222;Ue:AC400V/415V;In:20A,32A,80A,100A,125A,160A,200A,250A(Thermal Magnetic);In:100A,160A,250A,320A(Electronic);Thermal Magnetic,Electronic Over-current Release;Icu=Ics:36kA(N),50kA(S),70kA(H);I△n:30mA,50mA,100mA,300mA,500mA,1A,3A,5A,10A/A Type;Electronic Residual Current Tripping Unit;IΔm:25%Icu;Utilization Category:A;4P |
Date: | Size: 857415 | Publication Number: 2020980307003331 |
证书产品范围:RC222 T4; Ui:1000V;Un:AC(85~500)V;In:≤320A;Icc:150kA(AC85~500V);IΔc:25%Icc;Icw:5kA/1s;IΔw:5kA/1s;IΔn:Non-delay:0.03A-0.05A-0.1A-0.3A-0.5A-1A-3A-5A-10A;Delay:0.05A-0.1A-0.3A-0.5A-1A-3A-5A-10A;IΔno:0.5IΔn;Residual Current Trip Unit:Type A(Non-delay Type,Delay Type);Terminal type |
Date: | Size: 624053 | Publication Number: 2020980307003348 |
证书产品范围:T1B,T1C,T1N;Ue:AC400V,415V,690V;In:16A,20A,25A,32A,40A,50A,63A, 80A,100A,125A,160A;Overcurrent Trip Unit:Thermal-magnetic;T1B: AC400/415V:Ics=Icu=16kA;AC690V:Ics=Icu=3kA;T1C:AC400/415V:Icu=25kA, Ics=75%Icu;AC690V:Icu=4kA,Ics=75%Icu;T1N:AC400/415V:Icu=36kA, Ics=50%Icu;AC690V:Icu=6kA,Ics=50%Icu;Utilization Category:A;3P,4P |
Date: | Size: 906377 | Publication Number: 2020980307003660 |
证书产品范围:T4N250, T4S250, T4H250, T4L250, T4V250, T4V-HA250;详见附件 |
Date: | Size: 259012 | Publication Number: 2020980307003731 |
证书产品范围:T5N400, T5S400, T5H400, T5L400, T5V400, T5V-HA400, T5X-HA400;See the appendix |
Date: | Size: 411453 | Publication Number: 2020980307003430 |
证书产品范围:T6L:Uimp:8kV;Ui:1000V;当 Ue 为 AC415V, AC690V 时: In:600A, 630A, 800A;过电流脱扣器类型:热磁式,电子式;AC415V:Ics=75kA;Icu=100kA;AC690V:Ics=22.5kA;Icu=30kA;Icw:7.6kA/1s(600A,630A);10kA/1s(800A);使用类别:B 类;极数:3P,4P(热磁式,电子式);当 Ue 为 AC1000V 时:In:630A, 800A;过电流脱扣器类型: 热磁式,电子式;AC1000V:Ics=6kA;Icu=12kA;使用类别:A 类;极数:3P(电子式),4P(热磁式);适用频率:50/60Hz;适用于隔离 |
Date: | Size: 255505 | Publication Number: 2020980307003405 |
证书产品范围:T7L,T7L-M,T7H,T7H-M,T7S,T7S-M; |
Date: | Size: 241386 | Publication Number: 2020980307003383 |
证书产品范围:T8V; |
Date: | Size: 168999 | Publication Number: 2020980307003408 |
证书产品范围:T7D 1000, T7D 1000 M, T7D 1250, T7D 1250 M, T7D 1600, T7D 1600 M;Uimp:8kV;Ui:1000V;Ith:1000A, 1250A, 1600A;Ue:AC400V, AC415V, AC690V;Ie:AC-22A:1000A, 1250A, 1600A;AC-23A:1000A, 1250A, 1250A;Icw:20kA/1s;Icm(Peak):40kA;Ulitization Category:AC-22A, AC-23A;Poles:3P, 4P;Suitable for isolation |
Date: | Size: 371653 | Publication Number: 2020980302000888 |
证书产品范围:T7D/PV 1600; T7D/PV 1600M; T7D/PV 1250; T7D/PV 1250M;See the appendix |
Date: | Size: 518983 | Publication Number: 2020980302000887 |