Catalogs and Buyers Guides (805)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Catalogue of medium voltage outdoor air insulated disconnectors type ON III (three pole) and ON I (single pole).
Voltages: 24 kV, 36 kV
Current: 400 A, 800 A, 1200 A, 1600 A, 2000 A 3.41 MB |
Format: PDF | Date: | ID: 9AKK106713A4991 |
Medium Voltage Retrofit Solutions 19.7 MB |
Format: PDF | Date: | ID: 1VCP000942 |
Medium-voltage Fuses - product catalog. Rated voltages: 3 kV – 40.5 kV, Rated currents: 0.5 A – 315 A. The document presents a number of available and most effective protective devices for various applications along with selection guidelines and detailed technical data. 14.03 MB |
Format: PDF | Date: | ID: 2401PL1613-W1-EN |
276.9 KB |
Format: PDF | Date: | ID: 1MRS758437 |
5.71 MB |
Format: PDF | Date: | ID: 9AKK107680A9378 |
7.57 MB |
Format: PDF | Date: | ID: 1TQC1537E0001 |
6.7 MB |
Format: PDF | Date: | ID: 9AKK107046A1522 |
MNS iS system guide 6.26 MB |
Format: PDF | Date: | ID: 9AKK107680A5076 |
Sparepart catalogue for MNS LV switchgear - Spare parts improving switchgear availability 13.3 MB |
Format: PDF | Date: | ID: 2NA000103EN |
48.25 MB |
Format: PDF | Date: | ID: 9AKK106713A9053 |
3.2 MB |
Format: PDF | Date: | ID: 1TQC133600E0002 - DET395 |
4.46 MB |
Format: PDF | Date: | ID: 1TQC134000E0002 - DET860F |
3.89 MB |
Format: PDF | Date: | ID: 1TQC134000E0001 - DET848K |
2.81 MB |
Format: PDF | Date: | ID: 9AKK107680A9942 |
13.36 MB |
Format: PDF | Date: | ID: 9AKK107991A4256 |
PDF - Motor control and protection for Rolling stock application Catalog 54.8 MB |
Format: PDF | Date: | ID: 1SBC100220C0201 |
The UEMC 41 - motor operating devices are intended for indoor mounting on medium voltage switch-disconnectors, disconnectors and earthing switches. The operating device is reliable in changing temperature and humidity conditions. Operation can be performed both electrically and manually by operating lever. Operating time is from 4 to 10 s depending on the type of device and loading conditions. 9.3 MB |
Format: PDF | Date: | ID: 9AKK106713A9876 |
Wherever continuity of service is critical, especially in installations that are not easily accessible, motor operating devices (MODs) for MCBs and RCDs and autoreclosing units (ARs) for RCCBs allows remote control of the connected protection devices. The integration into the InSite
energy management system enables increased connectivity and
automated remote control. 14.63 MB |
Format: PDF | Date: | ID: 9AKK108469A0092 |
Motor protection and Control
AX09 ... AX150 contactors
Manual Motor Starters
Overload relays 6.09 MB |
Format: PDF | Date: | ID: 9AKK108468A1159 |
2.07 MB |
Format: PDF | Date: | ID: 9AKK107992A4990 |
358.67 KB |
Format: PDF | Date: | ID: 2CDC131177C0201 |
MS132-T MS132-KT pages from EPPC main catalog 2019 1.43 MB |
Format: PDF | Date: | ID: 2CDC131062C0201_MS132-T MS132-KT |
8.76 MB |
Format: PDF | Date: | ID: 9AKK108467A8561 |
3.39 MB |
Format: PDF | Date: | ID: 9AKK108466A2105 |
NEMA full voltage power devices catalog 8.56 MB |
Format: PDF | Date: | ID: 1SQC912003C0201 |