Publication Library
- Data Sheets
- Drawings
- General
- Time Current Curves
- Application and Technical
- Brochures
- Installation and Instruction
- White Papers
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
52 pages. |
Date: 03/02/1992 | Size: 12.26 MB | Publication Number: GEZ-7927 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: 12/07/2021 | Size: 313.19 KB | Publication Number: DET-008-xls |
63 pages, Rev E. GE Overcurrent Devices - Instantaneous Selectivity Tables. |
Date: 03/02/2012 | Size: 869.77 KB | Publication Number: DET-537 |
118 page Application and Selection Guide includes overview of circuit breakers, thermal magnetic and solid state trip types, MicroVersaTrip Plus tripping functions, Power+4 tripping functions, current limiting circuit breakers, Mag-Break motor circuit protectors, accessories. Includes catalog number tables and ratings. Also includes application data, current ratings interrupting ratings, time current curves, inspection and testing information, and outline drawings and dimensions. |
Date: 09/22/2000 | Size: 8.64 MB | Publication Number: GET-2779 |
2-page data sheet includes photo, product features, breaker operating mechanism selection table, cable selection table and breaker mounting zone dimensions and diagram. |
Date: 10/01/1994 | Size: 237.8 KB | Publication Number: DET-065 |
4- page reprint of IEEE white paper; includes time current coordination plot, motor inrush view and additional references. |
Date: 06/05/2002 | Size: 27.62 KB | Publication Number: DER-019 |