Certificates/Declarations of Conformity (63895)
Title Sort descending | Format | Date | ID |
---|---|---|---|
"证书产品范围:见附件。220V~ 50Hz
符合标准:GB/T 17743-2017;GB 7000.1-2015;GB 7000.202-2008
有效期至:2027/06/17
原产国:China" 2.72 MB |
Format: PDF | Date: | ID: 2021011001400296 |
证书产品范围:GSN201,GSN201L; Ue=AC240V;In:6A,10A,16A,20A,25A;Type C;Icn=Ics=6000A(GSN201);Icn=Ics=4500A(GSN201L);I△n=0.03A/Type AC,Electronic;I△m:3000A;50Hz;1P+N(switched N pole)
CQC证书编号:CQC2013010307639514
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
有效期至:2029/07/15
原产国:Italy 1.84 MB |
Format: PDF | Date: | ID: 2024010307658620 |
证书产品范围:DDA202,DDA203,DDA204; 技术规格见附件
CQC证书编号:CQC2010010307399479
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/06/18
原产国:China 3.07 MB |
Format: PDF | Date: | ID: 2024010307645005 |
证书产品范围:GDA202,GDA203,GDA204,GDF202,GDF203,GDF204; 详见参数附件
CQC证书编号:CQC2010010307399481
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
有效期至:2029/06/17
原产国:China 3.33 MB |
Format: PDF | Date: | ID: 2024010307644435 |
证书产品范围:DS301C – DS301CL – DS301CT
CQC证书编号:CQC23107397340
符合标准:GB/T 16917.1-2014;
GB/T 16917.21-2008
有效期至:2029/07/16
原产国:Italy 3.03 MB |
Format: PDF | Date: | ID: 2024010307658935 |
证书产品范围:GSH201,GS201,GS201M,GSJ201;详见参数附件
CQC证书编号:CQC2010010307398813
符合标准:GB/T16917.1-2014; GB/T16917.22-2008
有效期至:2029/06/18
原产国:China 3.02 MB |
Format: PDF | Date: | ID: 2024010307644539 |
证书产品范围: DS201:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 2A,4A,6A,8A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:10 mA, 30 mA, 100mA,300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A (32A,40A),6000A(2A,4A,6A,8A,10A,13A,16A,20A,25A);Ics:6000A;Icn: 6000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CQC证书编号:CQC2019010307189186
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/07/15
原产国:Italy 3.06 MB |
Format: PDF | Date: | ID: 2024010307658788 |
证书产品范围:DS201L:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 6A,10A,16A,20A,25A,32A;Type C;I△n:10 mA, 30 mA, 300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A;Ics:4500A;Icn: 4500A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CQC证书编号:CQC2019010307188957
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/07/15
原产国:Italy 3.05 MB |
Format: PDF | Date: | ID: 2024010307658790 |
证书产品范围:DS201M 110V:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 6A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:30 mA;Type A ,AP-R,Electromagnetic ;I△m:4500A(32A,40A),6000A(6A,10A,13A,16A,20A,25A);Ics:7500A;Icn: 10000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CQC证书编号:CQC2019010307189253
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/07/15
原产国:Italy 1.85 MB |
Format: PDF | Date: | ID: 2024010307658787 |
证书产品范围:DS201M:Uimp: 4kV;Ui: 500V;Ue: 230V;In: 4A,6A,10A,13A,16A,20A,25A,32A,40A;Type B,C;I△n:10 mA, 30 mA, 100mA,300mA;Type A , AC, AP-R,Electromagnetic ;I△m:4500 A (32A,40A),6000A(4A,6A,10A,13A,16A,20A,25A);Ics:7500A;Icn: 10000A;Poles: 1P+N;Suitable for isolation;Applicable frequency:50/60Hz
CQC证书编号:CQC2019010307189184
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/07/15
原产国:Italy 3.06 MB |
Format: PDF | Date: | ID: 2024010307658789 |
证书产品范围:DS201T;See the appendix
CQC证书编号:CQC2019010307261879
符合标准:GB/T 16917.1-2014; GB/T 16917.21-2008
有效期至:2029/07/15
原产国:Italy 2.92 MB |
Format: PDF | Date: | ID: 2024010307658784 |
证书产品范围:F202,F204:See the appendix
CQC证书编号:CQC2018010307129261
符合标准:GB/T 22794-2017
有效期至:2029/07/15
原产国:Italy 2.96 MB |
Format: PDF | Date: | ID: 2024010307658785 |
证书产品范围:S751DR,S752DR,S753DR,S754DR; 极数:1P,2P,3P,4P;脱扣特性:E;In:100,80;Un:230/400V
AC;Icn:25kA;Is1:6000A;Ui:690V;Uimp:6kV;防护等级:IP20
CQC证书编号:CQC2016010307834828
符合标准:GB/T 24350-2009
有效期至:2029/07/17
原产国:Bulgaria 1.67 MB |
Format: PDF | Date: | ID: 2024010307659830 |
证书产品范围:S751DR,S752DR,S753DR,S754DR; 极数:1P,2P,3P,4P;脱扣特性:E;In:16,20,25,32,40,50,63;Un: 230/400V
AC;Icn:25kA;Is1:6000A;Ui:690V;Uimp:6kV;防护等级:IP20
CQC证书编号:CQC2016010307834827
符合标准:GB/T 24350-2009
有效期至:2029/07/17
原产国:Bulgaria 1.67 MB |
Format: PDF | Date: | ID: 2024010307659831 |
证书产品范围:SN201-S:Ui:690V;Uimp:4kV;AC-14:Ue/Ie:AC400V/1A,AC230/2A;DC-12:Ue/Ie:DC220V/1A,DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A,DC24V/4A;Ith:6A;IP20
CQC证书编号:CQC2010010304431269
符合标准:GB/T 14048.5-2017
有效期至:2029/07/16
原产国:Italy 1.8 MB |
Format: PDF | Date: | ID: 2024010305659168 |
"证书产品范围: AF205、AF205-885、AF205-AB、AF205-CP、AF205-CS、AF205-G、 AF205-PG、AK205、AK205-PG、AK205-885、AK205-G、AR205、AR205-PG、AR205-885、 AR205-G 10A 250V~
符合标准:GB/T1002-2008; GB/T2099.1-2008
有效期至:2024/03/01
原产国:China" 1007.67 KB |
Format: PDF | Date: | ID: 2017010201988353 |
"证书产品范围: AH205、AH205-PG 10A 250V~
符合标准:GB/T2099.1-2008;GB/T1002-2008
有效期至:2022/06/15
原产国:China" 904.9 KB |
Format: PDF | Date: | ID: 2015010201774531 |
"证书产品范围:AMD20553 10A 250V~
符合标准:GB/T1002-2008; GB/T2099.1-2008
有效期至:2023/03/28
原产国:China" 2.88 MB |
Format: PDF | Date: | ID: 2013010201637944 |
"证书产品范围:AS205、AS205-S、AL205、AL205-S、AL205-PG、AL205-260、AL205-C、AL205-G、AL205-81、AL205-82、AL205-84、AE205、AE205-S、AE205-PG、AE205-260、AE205-C、AE205-G、AE205-81、AE205-82、AE205-84、AN205、AN205-S、AN205-PG、AN205-260、AN205-C、AN205-G、AN205-81、AN205-82、AN205-84、AJ205、AJ205-S、AJ205-PG、AJ205-260、AJ205-C、AJ205-G、AJ205-81、AJ205-82、AJ205-84、AS205-001、AS205-S01、AL205-001、AL205-S01、AL205-PG01、AL205-26001、AL205-C01、AL205-G01、AL205-8101、AL205-8201、AL205-8401、AN205-001、AN205-S01、AN205-PG01、AN205-26001、AN205-C01、AN205-G01、AN205-8101、AN205-8201、AN205-8401 10A 250V~
符合标准:GB2099.1-2008;GB1002-2008
有效期至:2026/11/05
原产国:China" 910.12 KB |
Format: PDF | Date: | ID: 2016010201918900 |
"证书产品范围: AF293、AF293-PG、AF293-CS、AF293-885、AF293-G、AF293-CP、AF293-AB 插座:10A 250V~;USB 输入:100-250V~, 50/60Hz,300mA;USB 输出:5.0VDC 2.0A max.(仅适用于海拔2000米及以下)
符合标准:GB/T1002-2008;GB/T2099.1-2008;GB17625.1-2012;GB4943.1-2011;GB/T9254-2008
有效期至:2022/09/12
原产国:China" 2.74 MB |
Format: PDF | Date: | ID: 2017010201003794 |
"证书产品范围: AF226 10A 250V; AF225、AF225-885、AF225-AB、AF225-CP、AF225-CS、AF225-G、AF225-PG 10A 250V~
符合标准:GB/T1002-2008;GB/T16915.1-2014;GB/T2099.1-2008
有效期至:2022/07/27
原产国:China" 2.72 MB |
Format: PDF | Date: | ID: 2017010201988984 |
"证书产品范围:型号见附件
符合标准:GB1002-2008;GB2099.1-2008;GB16915.1-2014
有效期至:2026/11/05
原产国:China" 911.5 KB |
Format: PDF | Date: | ID: 2012010201527731 |
"证书产品范围:AU22553-WW、AG22553-WW、AP22553-WW、AU22553-PGPG、AG22553-PGPG 10A 250V~;AU22553-W 10A 250V~
符合标准:GB/T1002-2008;GB/T2099.1-2008;GB/T2099.4-2008
有效期至:2024/11/18
原产国:China" 2.73 MB |
Format: PDF | Date: | ID: 2013010201605678 |
"证书产品范围:AMD22553 10A 250V~
符合标准:GB/T1002-2008;GB/T2099.1-2008;GB/T2099.4-2008
有效期至:2024/11/18
原产国:China" 2.65 MB |
Format: PDF | Date: | ID: 2013010201637949 |
"证书产品范围:AH225、AH225-PG 10A 250V~
符合标准:GB/T2099.1-2008;GB/T2099.4-2008;GB/T1002-2008
有效期至:2022/06/15
原产国:China" 909.59 KB |
Format: PDF | Date: | ID: 2015010201777205 |