Drawings-Outline and Dimensional (66533)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Cyberex® SuperSwitch®4 – 600A Outline Drawing for Digital Static Transfer Switch, Right Access 455.88 KB |
Format: PDF | Date: | ID: 94-9200-00000013 |
Cyberex® SuperSwitch®4 DSTS Outline Top EE DWG 3000-4000A 1.1 MB |
Format: PDF | Date: | ID: 94-9200-00071826 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 100A -250A systems 294.73 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0168 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 1600A systems 238.39 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0185 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 2000A systems 371.21 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0186 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 400A systems 313.17 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0180 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 600A systems 303.6 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0181 |
Cyberex® SuperSwitch®4 DSTS Technical Data Sheet - 800A -1200A systems 303.45 KB |
Format: PDF | Date: | ID: TDS-STS-MK-0183 |
36.08 KB |
Format: PDF | Date: | ID: 9AKK107992A8295 |
533.86 KB |
Format: PDF | Date: | ID: 9AKK108467A3125 |
357.54 KB |
Format: PDF | Date: | ID: 9AKK107046A6072 |
Outline drawings of Cylon BACnet controllers in Visio VSS Format 61.87 MB |
Format: zip | Date: | ID: 9AKK108468A0102 |
Outline drawings of Cylon BACnet controllers in Visio VSSX Format 58.18 MB |
Format: zip | Date: | ID: 9AKK108468A0103 |
Cylon Controls Ltd has been assessed by Certification Europe and deemed to comply with the requirements of ISO 45001:2018
This certificate is valid for the activities specified below:
The research development and design of building energy management systems incorporating the development , support and maintenance of related software. This also includes customer support monitoring and management of those systems together with sales and technical support visits to our customers in Ireland. 1.42 MB |
Format: PDF | Date: | ID: CDOC1894 |
The Cylon suite of software applications is used to set up, maintain and control the Cylon system in operation. The individual applications ("modules") within the suite are grouped into the Cylon Engineering Centre as shown below. Each of these modules can be started from the Command Centre and Engineering Centre groups in the Windows Start menu.
Engineering Centre modules The following applications are available from the Engineering Centre group in the Windows Start menu:
• Database Interface
• Database Server
• Documentor
• Parallel Keypad Compiler
• Serial Keypad Compiler
• Serial Keypad Wizard
• Modem
• Schedule Planner
• Site Organiser
• Engineering Centre
• UC16 Modem/CCDial/Modem Interface
• UCC4 Configuration
• Site Backup Utility
• Configuration 16.04 MB |
Format: PDF | Date: | ID: MAN0058 |
I/O callout and wiring diagrams for SiteGude 531.85 KB |
Format: PDF | Date: | ID: BDS0008 |
Cylon SMS Gateway is an optional feature which enables delivery of alarms using SMS text messaging. The software and SMS modem connect directly to the supervisor PC. This enables delivery of alarms using SMS text messaging without the need for internet connections, email accessor SMS service centres.
To get up and running all you need is a SIM card from your preferred GSM provider, the Cylon SMS Gateway software and the GSM SMS modem connected to the PC. Setting up the recipients is done using the Unitron Command Centre 462.1 KB |
Format: PDF | Date: | ID: 9AKK108467A9968 |
Cylon System Architecture drawing. 454.41 KB |
Format: PDF | Date: | ID: 9AKK108466A3891 |
This documents describes the DeliverIT order status and availability mobile app. 738.9 KB |
Format: PDF | Date: | ID: 1MRS759167 |
201.74 KB |
Format: PDF | Date: | ID: 9AKK108468A9002 |
106.22 KB |
Format: PDF | Date: | ID: 9AKK108468A8998 |
105.92 KB |
Format: PDF | Date: | ID: 9AKK108468A9000 |
92.06 KB |
Format: PDF | Date: | ID: 9AKK108468A9003 |
106.21 KB |
Format: PDF | Date: | ID: 9AKK108468A8999 |
92.17 KB |
Format: PDF | Date: | ID: 9AKK108468A9001 |