- Data Sheets
- Drawings
- General
- Application and Technical
- Brochures
- Catalogs and Buyers Guides
- Certificates/Declarations of Conformity
- FAQs
- Installation and Instruction
- White Papers
Title Sort descending | Date | Size | Publication Number |
---|---|---|---|
Date: | Size: 145357 | Publication Number: 9AKK107680A0908 | |
Date: | Size: 478612 | Publication Number: 9AKK107680A0857 | |
Date: | Size: 137770 | Publication Number: 9AKK107680A0835 | |
Date: | Size: 107498 | Publication Number: 9AKK107680A0829 | |
Date: | Size: 1437201 | Publication Number: 9AKK107680A0840 | |
Date: | Size: 810325 | Publication Number: 9AKK107680A0909 | |
Date: | Size: 890496 | Publication Number: 9AKK107680A0910 | |
证书产品范围: SN201-IH:Ui:690V;Uimp:4kV;AC-14:Ue/Ie:AC400V/1A,AC230/2A;DC-12:Ue/Ie:DC220V/1A,DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A,DC24V/4A;Ith:6A;IP20 |
Date: | Size: 701404 | Publication Number: 2020980304001341 |
证书产品范围:SN201M; Ue:AC230V; In:2A,4A,6A,10A,16A,20A,25A,32A,40A(Type C); In:6A,10A,16A,20A,25A,32A,40A(Type B); Type B,Type C; Icn:10kA,Ics:7.5kA;1P+N |
Date: | Size: 968120 | Publication Number: 2020980307003583 |
证书产品范围:SF20.M.DC:Uimp:4kV;Ui:250V(1P appearance),500V(2P appearance,3P appearance,4P appearance);Ue:125V(1P appearance),250V(2P appearance,3P appearance,4P appearance);In:Type B:1A, 2A, 3A, 4A, 6A, 10A, 13A, 16A, 20A, 25A, 32A, 40A, 50A, 63A;Type C:0.5A, 1A, 1.6A, 2A, 3A, 4A, 6A, 8A, 10A, 13A,16A, 20A, 25A, 32A, 40A, 50A,63A;Over-current Release Type TMU;Ics=7.5kA;Icu=10kA;Utilization Category:A;Suitable for isolation; |
Date: | Size: 1000123 | Publication Number: 2020980307002409 |
证书产品范围:S802PV-M32-H,S802PV-M63-H,S802PV-M100-H;See the appendix |
Date: | Size: 665774 | Publication Number: 2020980302001056 |
证书产品范围: SN201-IH:Ui:690V;Uimp:4kV;AC-14:Ue/Ie:AC400V/1A,AC230/2A;DC-12:Ue/Ie:DC220V/1A,DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A,DC24V/4A;Ith:6A;IP20 |
Date: | Size: 404805 | Publication Number: CQC2010010304431270 |
证书产品范围:S801C-…,S802C-…,S803C-…,S804C-… Ue:AC230/400V(1P),AC400V(2P,3P,4P); B:In:10A,13A,16A,20A,25A,32A,40A,50A,63A,80A,100A,125A; C:In:10A,13A,16A,20A,25A,32A,40A,50A,63A,80A,100A,125A; D:In:10A,13A,16A,20A,25A,32A,40A,50A,63A,80A,100A; Type B,Type C,Type D;Icn:15kA; Ics:7.5kA;1P,2P,3P,4P;See the Appendix |
Date: | Size: 451834 | Publication Number: CQC2014010307713173 |
证书产品范围:SH201, SH201-NA, SH202, SH203, SH203-NA, SH204,SJ201, SJ201-NA, SJ202, SJ203, SJ203-NA, SJ204, SH201T, SH201T-NA, SH202T, SH203T, SH203T-NA, SH204T,SH201L, SH201L-NA, SH202L, SH203L, SH203L-NA, SH204L, SF201, SF201-NA, SF202, SF203, SF203-NA, SF204,SJ201T, SJ201T-NA, SJ202T, SJ203T, SJ203T-NA, SJ204T,SJ201L, SJ201L-NA, SJ202L, SJ203L, SJ203L-NA, SJ204L;具体参数和型号解释详见附件 |
Date: | Size: 1022741 | Publication Number: CQC2016010307853052 |
证书产品范围:S803HV; Ui:1000V;Uimp:8kV;Ue:AC1000V;In:10A,13A,16A,20A,25A,32A;Ics=2.5kA,Icu=4kA;Over-current Trip Unit:Thermal-magnetic;suitable for isolation;Utilization Category:A;Applicable frequency:50/60Hz;3P |
Date: | Size: 881350 | Publication Number: CQC2016010307902055 |
证书产品范围:SF20.M.DC:Uimp:4kV;Ui:250V(1P appearance),500V(2P appearance,3P appearance,4P appearance);Ue:125V(1P appearance),250V(2P appearance,3P appearance,4P appearance);In:Type B:1A, 2A, 3A, 4A, 6A, 10A, 13A, 16A, 20A, 25A, 32A, 40A, 50A, 63A;Type C:0.5A, 1A, 1.6A, 2A, 3A, 4A, 6A, 8A, 10A, 13A,16A, 20A, 25A, 32A, 40A, 50A,63A;Over-current Release Type TMU;Ics=7.5kA;Icu=10kA;Utilization Category:A;Suitable for isolation; |
Date: | Size: 1162907 | Publication Number: CQC2019010307179268 |
证书产品范围:S802PV-SDxx, S803PV-SDxx, S804PV-SDxx;See the appendix |
Date: | Size: 2384041 | Publication Number: CQC2019010302237665 |
证书产品范围:S802PV-M32-H,S802PV-M63-H,S802PV-M100-H;See the appendix |
Date: | Size: 1953310 | Publication Number: CQC2013010302632074 |
Date: | Size: 176456 | Publication Number: 2CCC413018D0201 | |
Date: | Size: 1008302 | Publication Number: 9AKK107680A0913 | |
Date: | Size: 1951802 | Publication Number: 9AKK107680A0911 | |
Date: | Size: 1008302 | Publication Number: 9AKK107680A0907 | |
Date: | Size: 422957 | Publication Number: 9AKK107680A0846 | |
Date: | Size: 363848 | Publication Number: 9AKK107680A0912 | |
Date: | Size: 93040 | Publication Number: 2CDK403001D0605 |