Publication Library
- Software
- Software
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
Mid-Low Bay, 3K lumen, Wide Beam (no optics), Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10.08 KB | Publication Number: XSL1003-CUT-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, Wide Beam (no optics), Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10.06 KB | Publication Number: XSL1003-CUT-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, Oval 26° x 108° optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10.02 KB | Publication Number: XSL1003-OC-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, Oval 26° x 108° optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10.11 KB | Publication Number: XSL1003-OC-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, IESNA Type 2 optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 18.95 KB | Publication Number: XSL1003-R2-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, IESNA Type 2 optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 18.97 KB | Publication Number: XSL1003-R2-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, Spot 18° optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10 KB | Publication Number: XSL1003-SF-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 3K lumen, Spot 18° optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 10.06 KB | Publication Number: XSL1003-SF-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Wide Beam (no optics), Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.33 KB | Publication Number: XSL1006-CUT-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Wide Beam (no optics), Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.96 KB | Publication Number: XSL1006-CUT-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Oval 26° x 108° optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.14 KB | Publication Number: XSL1006-OC-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Oval 26° x 108° optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.76 KB | Publication Number: XSL1006-OC-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, IESNA Type 2 optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 17.4 KB | Publication Number: XSL1006-R2-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, IESNA Type 2 optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 18.59 KB | Publication Number: XSL1006-R2-GY-WW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Spot 18° optics, Gray Finish, 5000K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.32 KB | Publication Number: XSL1006-SF-GY-CW-XX-HL-U-XSL10 |
Mid-Low Bay, 6K lumen, Spot 18° optics, Gray Finish, 3500K color temp, 120-277VAC; US Market Hazardous Listed |
Date: 03/27/2020 | Size: 9.96 KB | Publication Number: XSL1006-SF-GY-WW-XX-HL-U-XSL10 |