Publication Library
- Software
- Software
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
Class I, Division 1 explosionproof area light, 100W High Pressure Sodium, 120-277VAC, glass globe with guard |
Date: 03/27/2020 | Size: 581 bytes | Publication Number: XSL5 G&G 100W ED23.5 HPS HAZ075I-XSL5 |
Class I, Division 1 explosionproof area light, 175W Metal Halide, 120-277VAC, glass globe with guard |
Date: 03/27/2020 | Size: 576 bytes | Publication Number: XSL5 G&G 175W ED28 MH HAZ085I-XSL5 |
Class I, Division 1 explosionproof area light, 250W High Pressure Sodium, 120-277VAC, glass globe with guard |
Date: 03/27/2020 | Size: 590 bytes | Publication Number: XSL5 G&G 250W ED18 HPS HAZ350I-XSL5 |
Class I, Division 1 explosionproof area light, 400W Metal Halide, 120-277VAC, glass globe with guard |
Date: 03/27/2020 | Size: 593 bytes | Publication Number: XSL5 G&G 400W ED37 MH HAZ365I-XSL5 |
Class I, Division 1 explosionproof area light, 70W High Pressure Sodium, High power factor, 120-277VAC, glass globe with guard |
Date: 03/27/2020 | Size: 7.45 KB | Publication Number: XSL5 G&G&ANGLE REFL 70W ED23.5 HPS G427-XSL5 |
Class I, Division 1 explosionproof area light, 400W High Pressure Sodium, High power factor, 120-277VAC, Type V optics glass globe with guard, Deep dome reflector |
Date: 03/27/2020 | Size: 611 bytes | Publication Number: XSL5 G&G&DEEP DOME REFL 400W ED18 HPS HAZ358I-XSL5 |
Class I, Division 1 explosionproof area light, 100W High Pressure Sodium, High power factor, 120-277VAC, Type V optics glass globe with guard, Dome reflector |
Date: 03/27/2020 | Size: 587 bytes | Publication Number: XSL5 G&G&DOME REFL 100W ED23.5 HPS HAZ080I-XSL5 |
Class I, Division 1 explosionproof area light, 175W High Pressure Sodium, High power factor, 120-277VAC, Type V optics glass globe with guard, Dome reflector |
Date: 03/27/2020 | Size: 550 bytes | Publication Number: XSL5 G&G&DOME REFL 175W ED28 MH HAZ087I-XSL5 |
Class I, Division 1 explosionproof area light, 250W High Pressure Sodium, High power factor, 120-277VAC, Type V optics glass globe with guard, Dome reflector |
Date: 03/27/2020 | Size: 536 bytes | Publication Number: XSL5 G&G&DOME REFL 250W ED18 HPS HAZ351I-XSL5 |
Class I, Division 1 explosionproof area light, 400W High Pressure Sodium, High power factor, 120-277VAC, Type V optics glass globe with guard, Dome reflector |
Date: 03/27/2020 | Size: 541 bytes | Publication Number: XSL5 G&G&DOME REFL 400W ED37 MH HAZ366I-XSL5 |