Software (.ETSAPP) [EN] BJE IP Touch DCA - Updated UI V3.X
Software version "Updated UI 3.XX" needs to be installed in the IP Touch panels.
Software (.ETSAPP) [XX] AC/S1.x.1 Configuration App - ETS6
Version 2.0.24 - ETS 6
Software (.ETSAPP) [XX] MG/S 11.100.1.1 Template Configuration DCA
Version 1.0.3.0
This app is used to create, export and import Modbus KNX mapping templates as well to update firmware
Software (.ETSAPP) [XX] GM/A 8.1 Configuration App
Version 1.0.48
This app is used to import the KNX configuration file for the GM/A 8.1 KNX Security Panel into ETS. Importing the KNX configuration file enables all relevant group objects of the KNX Security Panel in ETS. This app is not needed for general device settings or for device programming (download).
Software (.ETSAPP) [EN] BJE DCA SmartTouch 10 App
Version: 1.1.16.0