IOM Manual (.PDF) [EN] SafeRing/SafePlus Air 12 kV 630 A SF6-free gas insulated RMU and compact switchgear
SafeRing/SafePlus Air uses the dry air as the SF6-free gas insulating medium and is suitable for 12kV distribution network applications. Based on the design of the SafeRing/SafePlus SF6 gas insulated product, it provides
customers with the same user interface and operating methods.
ReliaGear SB CMM Meter Socket/Circuit Breaker Field Kit
Commercial Metering - Socket & Circuit Breaker Field Kit Instructions
Installation Instructions - RTA42
Installation Instructions for RTA42 Ring Tongue Adapter