Skip to main content

CSI Master Format

CSI Number CSI Number
Pre-2004
CSI Title Product
13 34 23 16140 Fabricated Structures Modular Solutions
26 01 20.17   LV power circuit breakers SACE® Emax 2
26 09 16   Electrical control components VeriSafe absence of voltage testers
26 09 23 16147 Lighting Control Devices - LV Lighting Contactors
26 13 13.13 16233 MV generator control and paralleling switchgear Zenith paralleling switchgear
26 13 17 16350 MV load interrupter switchgear BreakMaster™ LIS
26 13 17.2 16355 MV metal enclosed breaker BreakMaster ™V MV LIS
26 13 26.13   MV metal-clad switchgear Advance and Advance 27 metal-clad switchgear
26 13 26.16   MV arc-resistant metal-clad switchgear SafeGear® switchgear
26 18 39 16346 MV motor controllers LimitAmp MV MCC
26 18 39.00 16346000 MV arc-resistant motor controllers LimitAmp MV MCC
26 18 39.01 16346 A MV reduced voltage starters solid state control LimitAmp MV MCC
26 22 13 16465 LV dry type transformers LV Dry type transformers
26 23 00.11 16402 LV metal enclosed switchgear ReliaGear® LV switchgear
26 23 00.11   LV Metal enclosed arc-resistant switchgear MNS-SG AR
26 24 13 16402 LV switchboards group mounted distribution ReliaGear® SB switchboard
26 24 13.21   LV switchboards integrated Specta integrated switchboard - legacy
26 24 13.41 16433 LV switchboard gentower front connected Spectra GenTower switchboard - legacy
26 24 14 16401 LV switchboard individually mounted PowerBreak II switchboard - legacy
26 24 16.01 16425 Lighting and appliance panelboard ReliaGear® lighting panelboard, RD type panelboard (600V)
26 24 16.01 16425 Lighting and appliance panelboard ReliaGear® lighting panelboards, Type [RQ] [RL] [RE] [RS]
26 24 16.02 16471 LV power panelboards ReliaGear® neXT power panelboards
26 24 16.10 16442 Load centers ReliaHome® load centers
26.24.16.10 16442 Load centers PowerMark™ load centers
26 24 19 16443 LV motor control centers ReliaGear® LV MCC
26 24 19 16443 LV motor control centers MNS LV MCC
26 25 00 16466 LV plug-in and feeder busway ReliaGear® busway
26 27 13 16432 Modular metering Modular metering
26 27 13.02 16292 Electricity metering Electricity metering - EPM 5300/5350
26 27 13.04 16292 Electricity metering Electricity metering - EPM 9650
26 27 13.05 16292 Electricity metering Electricity metering - PQM II
26 27 33   Power distribution units TruFit™ PDU 50 – 300kVA
26 27 33   Power distribution units TruFit™ PDU 400-800kVA
26 27 33   Power distribution units Cyberex® PDU 50 – 300kVA
26 27 33   Power distribution units Cyberex® PDU 350 – 800kVA
26 28 16   Enclosed switches and circuit breakers Spec Setter safety switches
26 28 16.13   Enclosed switches and circuit breakers Enclosed circuit breakers
26 28 16.14   Molded case circuit breakers SACE® Tmax® XT MCCB
26 29 13.20   Enclosed combination soft-start controllers Enclosed combination starters and pump panels
26 33 53 16610 Static UPS TLE Scalable 480V UL UPS 40 kVA to 150 kVA
26 33 53 16610 Static UPS TLE High Power 480V UL UPS 160 kVA to 500 kVA
26 33 53 16610 Static UPS TLE High Power 480V UL UPS 625 kVA to 1000 kVA
26 33 53 16610 Static UPS MegaFlex 480V UL UPS 1,000 kVA to 1,600 kVA
26 36 23   Automatic transfer switches Zenith ZTS, ZTSD, and ZTSCT T-series 30-3000 A, 200-480 Vac
26 36 23   Automatic transfer switches Zenith ZBTS T-series Bypass/Isolation ATS, 30-3000 A, 200-480 Vac
26 36 23   Automatic transfer switches Zenith ZTG(D) T-series ATS, 30-3000 A, 200-480 Vac
26 36 23.11 16347 MV automatic transfer switches Zenith ZTSMV - Medium Voltage 5-15kV Class
26 43 13 16479 Surge protective devices for LV electrical power circuits NEMA Surge Protective Device for service entrance

 

Installation Products: CSI Master Format