ATS Annunciator with Lite Panel Pro
Next-generation ATS monitoring and control
Built on the trusted foundation of the ABB Lite Panel Pro, this advanced Automatic Transfer Switch annunciator consolidates the functionalities of multiple Transfer Switches into one sleek, intuitive interface-putting total control at your fingertips. For environments where reliable power is essential: hospitals, government buildings, Data center, high-rises, and other critical facilities, the ABB Lite Panel Pro provides unmatched monitoring and control. Its advanced ATS annunciator consolidates multiple transfer switches into a single, intuitive interface, delivering fast, clear, and reliable visibility of every critical system parameter.
Features and Benefits
Easy integration, total control
Experience seamless control with our next generation Automatic Transfer Switch Remote Annunciator.
Easy to install
The Lite Panel Pro ATS Annunciator is designed for seamless integration, supporting both Modbus TCP and Modbus RTU protocols to connect multiple devices without requiring additional hardware or system modifications. New ATS units can be easily added and accessed by simply scrolling through the display pages, making system configuration and setup quick and straightforward.
Easy to monitor
Featuring a vibrant 12 inch full color touchscreen with intuitive menu navigation and integrated support screens, the annunciator allows operators to view up to eight ATS units on a single screen. Critical system information is presented
clearly and at a glance, enabling continuous monitoring of the power transfer network with ease.
Easy to control
Each ATS can be managed individually or simultaneously from a single unified interface, providing comprehensive control over the entire power transfer system. This streamlined approach ensures faster, safer, and more reliable operations, giving operators complete confidence in managing their critical
power infrastructure.
Certifications
- cULus listed
- CE
- RoHS