Skip to main content

Lite Panel Pro

Lite Panel Pro

Design with innovation

ABB Lite Panel Pro is the state of the art in monitoring, offering a versatile switchboard HMI with a large touchscreen display and an intuitive interface.

Whether you are in an industrial plant, a commercial building or an infrastructure facility, Lite Panel Pro allows you to monitor connected low voltage devices on-premise, and in the cloud when connected to Sensorfact™, ensuring energy efficiency.

Additionally, it allows data monitoring from any PCs and tablets connected to the same network, without the need to be in front of the switchboard, thereby enhancing safety.

Features and benefits

  • Versatile
    Versatile switchboard panel display able to monitor and control connected low voltage devices
  • Efficient
    Energy efficiency granted by Sensorfact
  • Flexible
    Flexibility to integrate 3rd party devices based on templates enabling brown-field installations
  • Easy
    Simplified commissioning of low voltage products
  • Accessible
    Ease of use with large display in-line with market requirements
  • Innovative
    Future-proof hardware supporting product evolution with new software-enabled functionalities
     

Applications

Switchboard and switchgear energy monitoring and control
 

Certifications and standards

UL listed