Skip to main content

TruONE ATS

A critical breakthrough for critical power.

The new TruONE is the world’s first true all-in-one automatic transfer switch (ATS), which incorporates switch and controller in one seamless unit. TruONE stands ready to ensure the steady delivery of critical power at all times due to rigorous performance testing. 

TruONE ATS is a self-contained design that reduces the number of wires and connections, helping to decrease installation time by 80%. 

The TruONE concept:  Easy installation, readily available manual operation, and snap on accessories. 
 

Features and benefits 

  • Easy installation
    An open-style TruONE ATS is as simple to install into an enclosure or panel as the lightest existing enclosed ATS solutions are to mount on a wall. Just by lifting a TruONE ATS into an enclosure and fixing four mounting screws to the back-panel, a full-blown ATS is created. The HMI can be accessed without opening the cabinet door by making a cut-out on the door.
  • Readily available manual operation
    TruONE enables manual operation— even under load—without opening the panel door when the HMI is mounted to the ATS frame. The HMI can be detached from the frame for door mounting, offering more flexibility for the panel designer.
  • Snap-on accessories
    TruONE’s accessorizing concept improves the simplicity of the product and provide additional functionalities. All accessories - which are mounted, without tools, as snap-on solutions – are sited within the footprint of the switch frame.
     

Bring the highest level of convenience, efficiency and critical power security to your product, project or facility.

TruONE is the superior solution for:

  • Genset OEMs
  • Panel builders
  • Consultants and engineers
  • Contractors
  • Facilities managers
     

TruONE provides superior critical power security for:

  • Hospitals
  • Sports arenas
  • Retail environments
  • High-rise buildings
  • Commercial buildings
  • Financial environments
  • Data centers