Red Dot Weatherproof Boxes and Covers
e-Catalog
              
          Red Dot® Weatherproof boxes and covers - The industry’s preferred choice for more than 50 years
Preferred for more than 50 years, Red Dot® weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior performance.
Features
- Withstands the harshest elements and ensures trouble-free installation and performance.
- Durable diecast aluminum and available in single and double-gang rectangular as well as round configurations –with a variety of hub sizes to meet all needs.
- A wide variety of both metallic and non-metallic while-in-use covers. All of these covers help ensure that you meet the requirements of the National Electrical Code®.
- Red Dot® die-cast flip lid weatherproof covers protect any outdoor receptacle from the elements. Constructed from rugged die-cast zinc, these covers will last years. A full line of non-metallic covers is also available.
- With a descriptive, easy-to-read label and display-ready packaging, the display packs make it quick and easy to put Red Dot® out for customers to see.
- Merchandisers – With your choice of various stock displays or a customized display to fit your needs, Red Dot® makes it easy to increase your counter sales.
- Lighting  –  Red Dot® has a complete lighting package for both general-purpose outdoor lighting as well as decorative garden lights. All lighting products run off-line voltage, providing more flexibility and brighter lighting than low-voltage or solar-powered sets, plus no additional transformers are required.
 
Products
- Weatherproof metallic covers
- Weatherproof non-metallic covers
- Weatherproof metallic boxes
- Weatherproof non-metallic fixtures and boxes