Skip to main content

Boxes & Commercial Fittings

Carlon Non-metallic Boxes & Accessories

Ideal for residential, new work projects, Carlon® Blue™ fan-rated ceiling boxes meet latest NEC Code and are rated for a 50 lb. light fixture and 35 lb. ceiling fan.
Carlon's largest and most versatile non-metallic box ever — in single or double-gang designs that work on wood or steel studs; in new or old work; with simple, fast…
Carlon® electrical non-metallic tubing (ENT) is a light, flexible and strong raceway system for use in walls, floors and non-plenum ceilings 
Rugged Carlon® junction boxes and NEMA enclosures offer all the corrosion resistance and physical properties you need for applications ranging from the industrial floor to…

T&B Enclosures

Designed to safeguard electrical and electronic controls, including human machine interface (HMI) instruments, from dirt and moisture.

Steel City Metallic Boxes

Steel City® adjustable mud rings make it easy to ensure that stud-mounted outlet boxes fit flush with finished drywall, plaster or ceramic tile
Adjustable bar brackets, far side box supports and snap-on box clips in a variety of styles
Steel boxes and bar hangers for fan and fixture installation
Gangable masonry boxes and partitions, extra deep one- to four-gang masonry boxes
3-1/2" to 4" round and octagon boxes, including pancake boxes
4", 4-11/16", and 5" square boxes with or without cable clamps and brackets
Grounding clips, pigtails, screws and wires
3" x 2", 3-3/4" x 2", and gangable switch boxes with or without mounting ears, brackets, and clamps for non-metallic sheathed or armored cable
Utility boxes, extension rings and covers

Commercial Fittings

Carlon® offers one of the most complete lines of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
Designed to help make installing armored cable, metal-clad or flexible metallic conduit faster and easier.
Harnessflex hinged fittings are designed to protect against liquid ingress, excessive cable strain and mechanical abrasion.
Designed to protect against high-pressure washing, excessive cable strain, and mechanical abrasion.
Designed to operate at temperatures up to 200°C, Harnessflex® TempGuard® systems provide a complete high-temperature cable protection solution for the automotive market.
Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
Steel City® fittings, manufactured to strict tolerances for consistent performance, set industry standards for quality and innovation with the most complete product line…
T&B® cord and cable fittings provide high performance, easier installation and a broad product range.

Floor Boxes

Carlon® Floor Boxes offer unique, cost-effective, non-metallic boxes for residential and light-commercial construction, for both concrete slab and wood sub-floor applications.
Steel City® Floor Boxes provide a durable solution for in-floor distribution of power and communications services, with options for any floor type.

Weatherproof Boxes

Preferred for more than 50 years, Red Dot® weatherproof and conduit body solutions withstand the harshest elements and ensure trouble-free installation and years of superior…