Skip to main content

T&B Enclosures HMI Covers

T&B Enclosures HMI Cover

Safeguard electrical and electronic controls from dirt and moisture.

Download product details

Keep controls visible, accessible and protected
Engineered for easy visibility and quick access, T&B® Enclosures HMI covers from ABB's Installation Products Division mount on NEMA Type 4 and 4X enclosures to shield human machine interface (HMI) instruments with touchpad controls and pushbuttons from water and debris in indoor and outdoor environments.
 

Key benefits

ABB's T&B Enclosures HMI covers feature a non-metallic, non-corrosive and non-conductive construction to protect operator interfaces both indoors and out.

Complete – The kit includes a clear hinged cover with a gray collar, mounting hardware, gasket, screws, installation instructions and a mounting template

Durable – Lightweight, UV-stabilized polycarbonate construction

Protective – Shields HMI instruments and electronic controls from water and debris ingress

Versatile – Suitable for indoor and outdoor use in four sizes for NEMA Type 4 and 4X enclosures

Compliant – Certifications include UL 50E and NEMA system ingress ratings

 

Image
HMI Covers: ABB Designed to safeguard electrical and electronic controls, including human machine interface (HMI) instruments, from dirt and moisture.


 

Applications

  • Industrial manufacturing and automation
  • Food and beverage processing
  • Human machine interface (HMI) instruments
Image
TB Enclosures HMI cover product rotation

Technical data

T&B Enclosures Materials and Finishes

  • Cover: Clear polycarbonate
  • Collar: Gray polycarbonate
  • Screws: Stainless steel
  • Nuts: Nylon
  • Inserts: Brass
  • Gasket: Neoprene