Skip to main content

CBV Series

CBV Series

The CBV Series is a freely programmable range of BACnet® Unitary Controllers with native MS/TP communications support. The controllers are BTL listed as BACnet Advanced Application Controllers (B-AAC) and are ideally suited for controlling Variable Air Volume zoning applications. 

Part of ABB’s CB Line of BACnet field controllers, the CBV Series features 2 UniPuts™, 4 Universal Inputs, and 3 Digital (Triac) Outputs. It also features an integrated airflow sensor and a dedicated input for Cylon’s CBT-STAT or UCU Room Display intelligent room sensors. The CBT-2U4-3T model includes an integrated Belimo actuator. The -N variant has a connection facility to an external actuator. 
 

Features and benefits

  • The CBV Series is suitable for controlling single duct or fan-assisted Variable Air Volume (VAV) applications
  • Support demand ventilation application, occupancy sensing, or lighting control to enhance energy savings
  • Features a Belimo actuator with a brushless DC motor
  • The -N variant has a facility for connection to an external actuator and can be used in retrofit building applications to help reduce cost by reusing existing actuators