MATRIX Series
Ideal for smaller facilities, the ASPECT Matrix Series Control Engine is an embedded building automation network device designed to provide flexible area control applications to a building energy management system. Interacts seamlessly with proto-cols such as BACnet MS/TP, Unitron, PUP, and Modbus.
Matrix can provide traditional control features such as alarming, trending, scheduling, and extensive custom programming. In addition, it integrates with popular Internet programs to allow end-users more freedom.
Features and benefits
- Offers Ease of integration | BACnet and Modbus integration
- Mobile friendly, providing remote access, putting users in control
- The MATRIX provides network management and integration of the supported field-level RS-485 and TCP/IP communication protocols