NEXUS Series
The NEXUS-3 is an IoT (Internet of Things) embedded ASPECT® Control Engine designed to provide flexible site control applications for medium to large-scale building automation systems.
NEXUS-3 robust processor can deliver 60% more memory bandwidth than NEXUS-2, improving performance for applications that deal with large data sets as well as improving performance in non-memory bound tasks.
Features and benefits
- Capable of supervisory-based control when deployed with embedded ASPECT® Runtime Engine.
- Controls functions including energy management routines, custom sequencing, alarm and event announcement, historical alarming and trending, and master control scheduling.
- Streaming of live connected data is displayed via rich HTML5 graphics using a web browser
- Globally serving all building sizes, ASPECT building solution simplifies
- integration by using a secure platform that easily scales to meet application requirements