Skip to main content

ASPECT

Image
ASPECT Supervisory Building Control

 

ASPECT is an award-winning, scalable building energy management and control solution designed to allow users seamless access to their building data through standard building protocols, including smart devices.

ASPECT combines real-time integrated control, supervision, data logging, alarming, scheduling, and network management functions with Internet connectivity and web serving capabilities.

ASPECT software provides full upload and download of controller strategies (FUD), BACnet operator workstation, OS upgrade, security enhancements, graphics features, and historical Reporting Improvements, along with general usability improvements.
 

Features and benefits

  • BACnet Operator Workstation (B-OWS)
  • Expands full upload/ download feature support to any RS485 device connected to Nexus (ASPECT Control Engine) 
  • BACnet & Modbus integration and full-featured PUP & Unitron Support
  • Remote access and data analysis
  • Lower deployment costs

 

Products

ASPECT-Enterprise is a server-based variant that provides all of the powerful features of ASPECT but is installed on specified server hardware
ASPECT Studio contains a complete library of logical and graphical widgets that are used to engineer a complete area control and graphical user interface solution
Ideal for smaller facilities, the ASPECT Matrix Series Control Engine is an embedded building automation network device designed to provide flexible area control applications…
The NEXUS-3 is an IoT embedded ASPECT® Control Engine designed to provide flexible site control applications for medium to large-scale building automation systems