Contact

Header Top Menu

US Electrification
Busway
Industrial Solutions

Busway

 
 
NEMA defines a busway as  a prefabricated electrical distribution system consisting of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories.
 
Sa... More
 
 
NEMA defines a busway as  a prefabricated electrical distribution system consisting of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories.
 
Saves Time, Cost and Space
 
Spectra* Series busway is at least 50% lighter than comparable wire and conduit - and lighter than competitors' busway, too. This simplifies design, reduces installation time and may lower your total installed cost by up to 75% versus wire and conduit. The compact Spectra Series also allows runs in more places, such as around and between existing structures. Removable isolation joints mean maintenance and modification are done easily and with minimal downtime, which may lower your operational costs versus wire and conduit as your building needs change. Lighter, smaller, lower cost, easier modification.
 

Commercial & Industrial Grade

Smissline TP
Small cause, large effect: as the world’s first pluggable socket system, SMISSLINE TP ensures that load-free devices and components can be snapped on and off under-voltage...
Spectra Series Busway
Custom designed modular electrical power distribution system and is available in both feeder and plug-in styles. It is available up to 600V and from 225 to 5000A.
Spectra Series Low Amp Busway
A more cost effective solution for small to medium commercial & industrial applications.

Heavy Industrial & Utility Grade

Busway - Non Segregated Metal Enclosed
Metal Enclosed Bus Duct provides cost effective means to coordinate substation equipment. Available from 600 to 34,500V and 1200 to 6000A.
MiniFlux Isolated Phase Bus Duct
Specifically designed for power plant and large switching station applications.
Min-I-Phase Isolated Phase Bus Duct
Specifically designed for AC and DC excitation leads in power plants or industrial applications.

Previous Generation Busway

LTG* Lighting
LTG* busway is a modular, lightweight, ruggedized power distribution system.
Flex-A-Power Armor-Clad Plugs, Circuit Breaker & Fused Switches
FVK, FVA type. Less than or equal to 600V. 225-5000A.
Flex-A-Power DH* Small Plug-in
A convenient and cost effective power source for small machinery, portable electric tools, lights and a verity of other electrical equipment.

Related Services

Contact us

Contact us
icon-mail
icon-pin