Non Segregated Metal Enclosed Busway
Metal Enclosed Bus Duct provides cost effective means to coordinate substation equipment.
Product range
- 600 to 34,500 volts
- 1,200 to 6,000 amperes
- Aluminum or copper bar, cable and enclosures
- Indoor and outdoor enclosures
- Bare, Noryl, and Epoxy insulations
- ANSI C37.23 , NEMA, IEC, CSA, and NEC # 70 compliant
Features and benefits
- Custom designed to meet your jobsite requirements
- Coordinated with major equipment
Applications
- Hazardous environments
- Industrial and utility
- Indoor and outdoor