Ty-Duct Wiring Duct
Innovative Ty-Duct® products are a total solution for routing and concealing wiring in control panels. They are available in numerous configurations, materials, sizes, and colors to accommodate any application. Select from a wide range of accessories and tools to ease installation.
Flexibility in routing and concealing wiring in control panels
- Fast and neat internal wire bundling
- Removes easily, yet will not accidentally slip
- Fast, dust-free operation with bench-mount cutter
- Widths from 0.75" to 6" and depths from 1" to 5"
Features
A Variety of Configuration: Select from styles including solid walls, wide and narrow slots, and round hole ducts.
Application Specific Materials: Available in standard, rigid PVC or halogen-free materials for high-temperature or halogen-free applications.
Broad Range of Accessories: The Ty-Duct line includes all the accessories you need to help mount, route, and transition.
Complementary Tools: Ty-Duct tools are designed specifically for cutting, installing, and notching wiring duct.
Products
- Ty-Duct Wiring Duct
- Wiring Duct Tools & Accessories
Applications
- Panel builders