Ty-Rap Cable Ties
Innovative design and engineered materials make Ty-Rap® cable ties the perfect fastening solution where performance really matters.
ABB’s broad offering of Ty-Rap® cable ties make the task of fastening, bundling, clamping, and managing wires easier and quicker for industrial applications, construction, communications, utility, and OEM professionals, as well as home improvement specialists and do-it-yourself enthusiasts.
Ty-Rap cable ties provide superior performance in applications such as resistance against extreme temperatures, flames, continuous sunlight, UV radiation, aggressive chemicals, or heavy tensile strength requirements. ABB’s Ty-Rap has a cable tie solution for your application needs.
First patented in 1958, to bundle wiring in airplanes, the Ty-Rap® cable tie brand remains a benchmark of excellence and innovation in wire management. ABB supplies more than 250 different varieties of Ty-Rap cable ties to meet the specific needs of a range of different industries, such as oil and gas, food and beverage, automotive, marine, and even aerospace.
Did you know?
NASA’s Perseverance rover touched down on Mars in February 2021 equipped with Ty-Rap cable ties made of a sophisticated fluoropolymer. Previous rovers Curiosity, Spirit, and Opportunity also used Ty-Rap cable ties.
Benefits
The Grip of Steel®: Ty-Rap's non-hygroscopic stainless steel locking device ensures maximum strength and extended useful life. Locking barb: 316-grade stainless steel.
Fewer stress points: Ty-Rap's smooth, notch-less body reduces the number of stress points to increase its useful life, while ribs and stipples grip the bundle and prevent slipping specifically in vibrating applications.
Snag-free installation: The low-profile head and its oval shape make it easier to pull bundled cables through bulkheads. Easier on your hands, too.
Performance in extreme & harsh environments: available in multiple materials to operate in corrosive, chemicals, hot and cold, and other demanding environments.
Ty-Rap® cable ties offerings
- Natural High Performance
- Multi-colored High Performance
- Chemical Resistant ETFE Fluoropolymer
- Chemical & Weather Resistant - Polypropylene
- Detectable
- Extra-High Temperature
- Flame Retardant
- Heat Stabilized
- Heat Stabilized + UV Resistant
- Low smoke density Fluoropolymer – ECTFE
- Ty-Rap® TyGenic™ antimicrobial detectable cable tie
- Natural UV Resistant High Performance
- Multiple Colors High Performance
- Detectable - Polypropylene
TyGenic™ Antimicrobial Detectable Cable Ties
- Molded from an FDA-compliant, silver-free, proprietary nylon resin blend to inhibit the growth of micro-organisms
- Metal Detection - cable ties are detectable by nearly every metal detector in service today.
- X-ray Detection - display a differential of between 200 and 2000 on the x-ray gray scale.
- Visual Detection - The deep blue color of the antimicrobial detectable cable ties help ensures easy visual detection.
- The antimicrobial additive is effective against a broad spectrum of micro-organisms, including various bacteria, viruses, protozoans and fungi, such as mold and mildew.
- Applications: Food and beverage processing, Food preparation and food service, Hospital and other healthcare facilities, Pharmaceutical production, Medical device manufacturing, Chemical and compounds manufacturing, Cosmetics manufacturing, Tire and airbag manufacturing, or other contamination-sensitive industries
Natural High-Performance Cable Ties
- Standard (Polyamide 6.6), to cover most indoor applications
- Several lengths and 6 typical widths with a tensile strength up to 780N, to cover the most demanding applications
- Packaging: OEM bulk quantities in recyclable polythene bags
- Material - Molding: Polyamide 6.6, Locking barb: 316-grade stainless steel
- Temperature range: -60°C to +85°C (-76°F to 185°F)
- Min. Installation Temp.: -20°C (-4°F)
- Color: Natural
- Flammability rating: UL 94 V-2
UV-Resistant Cable Ties
- Recommended for outdoor applications - UV Resistant
- Several lengths and 6 typical widths with a tensile strength up to 780N, to cover the most demanding applications
- Packaging: OEM bulk quantities in recyclable polythene bags
- Material - Molding: Polyamide 6.6, Locking barb: 316-grade stainless steel
- Temperature range: -60°C to +105°C (-76°F to 221°F)
- Min. Installation Temp.: -30°C (-22°F)
- Color: Black
- Flammability rating: UL 94 V-2
High-Performance Cable Ties – Available in multiple colors
- Ty-Rap® cable ties in Polyamide 6.6 are available in 10 colors: brown, red, orange, yellow, green, blue, purple, gray, and white.
- Several standard sizes and tensile strengths are normally in stock in standard pack quantities
- SAE AS23190 Military certified MS3367 standard cable ties
- Material - Molding: Polyamide 6.6, Locking barb: 316 grade stainless steel
- Temperature range: -60°C to +85°C (-76°F to 185°F)
- Min. Installation Temp.: -20°C (-4°F)
- Flammability rating: UL 94 V-2
Chemical Resistant Cable Ties – ETFE Fluoropolymer
- Resistant to chemicals and to radiation
- No outgassing prevents contamination of sensitive areas in a vacuum, zero gravity or radioactive environments
- Applications: Nuclear, Power plants, Space industry, etc.
- Extreme resistance to UV degradation
- Material - Molding: Fluoropolymer ETFE
- Temperature range: -45°C to +150°C (-49°F to 302°F)
- Min. Installation Temp.: -60°C (-76°F)
- Color: Aquamarine
- Flammability rating: UL 94 V-0
- Other properties: Silicone-free, inert to most solvents and chemicals, hydrolytically stable, radiation-resistant, non-outgassing
Chemical & Weather Resistant Cable Ties
- Increased resistance to chemicals
- Resistant against inorganic acids, polyhydric alcohols, neutral and basic salts
- Material - Molding: Polypropylene
- Temperature range: -40°C to +85°C (-40°F to 185°F)
- Color: Black
- Flammability rating: UL 94 HB
- Other properties: UV-resistant, Halogen-free, Silicone-free
Detectable Cable Ties - PDT
- Engineered to provide the highest detectability in metal detectors by size
- Applications: Food & Beverage, Pharmaceutical, Cosmetics, and other contamination-sensitive industries
- Specially formulated metallic particles provide high reflection in X-ray equipment
- Material - Molding: Chemical-resistant polypropylene
- Temperature range: -40°C to +85°C (-40°F to 185°F)
- Flammability rating: UL 94 HB
- Color: Bright blue color for an easy visual detection
Extra High Temperature Cable Ties
- For high-temperature environments in Industrial, OEM (Original Equipment Manufacturers), MRO (Maintenance and Repair Organizations), and commercial construction applications such as: metal processing, paper mills, lighting, and automotive.
- Material - Molding: Polyamide 4.6, Locking barb: 316 grade stainless steel
- Temperature range: -40°C to +150°C (-40°F to 302°F)
- Min. Installation Temp.: -18°C (-0.4°F)
- Color: Light yellow
- Flammability rating: UL 94 V-2
- Other properties: Extra high temperature resistant, Halogen-free, and Silicon-free
Flame Retardant Cable Ties
- Ideal for use in locations where low flammability and low smoke are needed such as public transport, tunnels, etc.
- Material - Molding: Polyamide 6.6, Locking barb: 316-grade stainless steel
- Temperature range: -20°C to +65°C (-4°F to 149°F)
- Min. Installation Temp.: -0°C (32°F)
- Color: White
- Flammability rating: UL 94 V-0
Heat Stabilized Cable Ties
- Heat stabilized for applications up to 105°C (221°F).
- Material - Molding: Polyamide 6.6, Locking barb: 316-grade stainless steel
- Temperature range: -60°C to +105°C (-76°F to 221°F)
- Min. Installation Temp.: -30°C (-22°F)
- Color: Natural (may have a greenish tint)
- Flammability rating: UL 94 V-2
Heat Stabilized + UV-Resistant Cable Ties
- For outdoor applications that require resistance to high temperatures (+105°C/221°F)
- Applications: OEM and MRO transportation, agriculture (garden/farm), construction equipment, recreational vehicles
- Material - Molding: Polyamide 6.6, Locking barb: 316-grade stainless steel
- Temperature range: -60°C to +105°C (-76°F to 221°F)
- Min. Installation Temp.: -40°C (-40°F)
- Color: Black
- Flammability rating: UL 94 V-2
- Other properties: UV-resistant, heat stabilized, Halogen-free, Silicone-free
Low Smoke Cable Ties – Smoke and Flame Resistance - ECTFE
- Outstanding performance of flame resistance and low smoke density when burned
- Applications: HVAC plenum installations or High-performance smoke & flame requirements
- Extreme resistance to UV degradation
- Material - Molding: Fluoropolymer ECTFE
- Temperature range: -60°C to +160°C (-76°F to 320°F)
- Min. Installation Temp.: -60°C (-76°F)
- Color: Maroon
- Flammability rating: UL 94 V-0
Railway Cable Ties
- UV-resistant (black) or Flame Retardant (white)
- Made with Polyamide 6.6
- UV resistant Flammability rating: UL 94 V-2 with Temperature range: -60°C to +105°C (-76°F to 221°F)
- Flame retardant Flammability rating: UL 94 V-0 with Temperature range: -20°C to +65°C (-4°F to 149°F)