EntelliGuard G Remote Racking Operator
For EntelliGuard G Breakers 400A-6400A
The remote racking operator allows the user to move a draw out circuit breaker between the CONNECT and DISCONNECT positions via an electric racking gear head motor and the Cassette housing the breaker. The remote racking operator requires 115VAC, 60Hz control power. A control box connected to the operator with a thirty-foot chord permits control from a remote location.
Requires a steel tube modification to OEM cassettes.
Remote Racking Operator catalog number: EGGRRLV
Contact us
Contact us