Skip to main content

Color-Keyed Motor Lead Disconnects

Color-Keyed Motor Lead Disconnects

Enables fast and easy change-out of electric motors without bolting, taping or loose connections.

Download product details  Download Color-Keyed® catalog

Helps reduce costly downtime 
ABB Installation Products’ Color-Keyed® motor lead disconnects speed up motor installation and change-out, helping reduce downtime in water and wastewater processing, food and beverage processing, oil and gas, power generation, renewable energy and other applications using electric motors.
 

Key benefits

Color-Keyed motor lead disconnects are easy to use. Simply crimp the male and female disconnects onto your wires, plug them together, slide on insulating boot and secure with two Ty-Rap® cable ties.

  • UL listed – Complies with industry safety standards 
  • Complete line – 600 V two- and three-wire and 5 kV applications with a wire size range of #16 AWG to 500 kcmil 
  • Quick connections – Eliminates nuts, bolts and washers
  • Reliable insulation – Eliminates excessive insulating tape. The reusable insulating boot creates a total assembly small enough for tight motor housings
  • Labor savings – Fast snap-together assembly
  • Quick disconnect – Eliminates the need for knife-cutting melted tape, reducing the risk of cutting wire insulation and helping minimize installer injury and motor downtime
     

Applications

  • Maintenance, repair and operations (MRO)
  • Wastewater 
  • Food and beverage 
  • Oil and gas
  • Power generation
  • Renewable energy
  • Mining
  • Conveyor systems
  • Aggregate handling systems
     

Technical data

Constructed of high-conductivity copper with tin plating, Color-Keyed motor lead disconnects meet or exceed the electrical and mechanical performance of bolted connections — without the hassles. Female disconnects feature a beryllium copper interface band for dependable connections.

Image
Motor lead disconnects – One line to one load