Russellstoll Pin & Sleeve Power Connectors
e-Catalog
When you're dealing with electrical connections in wet, corrosive or hazardous environments, Russellstoll® plugs, connectors and receptacles provide power where you need it.
Features
- No Maintenance: maintenance-free and range from 16 to 400 amps.
- Fully Polarized: Offers full polarization for exact voltage, frequency and phases, power supply ratings can't mix.
- Quick Installation: Solderless, pressure screw terminals and rear access, combined with take-apart housings, means quick wiring access.
- MaxGard® - Heavy Industrial Applications: Harsh environments and extreme conditions such as explosion-proof areas, high-corrosion atmospheres and rugged terrain
- DuraGard® - Light Industrial Applications: Waterproof (1000-PSI water test). Areas where there are size constraints, chemicals, moisture, high water pressure and the need for waterproof rather than water-resistant protection
- ABB IEC 60309 - Light Industrial Applications: International IEC 60309 - IP67 and IP69K Watertight. Situations that require international interchangeability, high-pressure washdown, outdoor exposure, watertight construction and corrosion and chemical resistance
Products
- ABB IEC 60309 internationally compliant connecting devices
- DuraGard® Waterproof & compact connecting devices
- Maxgard Heavy Industrial and explosion proof connecting devices