Skip to main content

Definite Purpose Contactors

Flexibility meets high performance

Definite purpose contactors provide high performance with flexibility and reliability and are designed to match numerous applications. They are ideal for resistive heating, for motors and compressors in air conditioning and refrigeration, as well as for food service equipment. 

Publications

Features and benefits

  • Wide current range (from 20 A up to 75 A  up to 600 V AC)
  • Flexible sizes: compact 1 and 2 pole contactors and full size 2, 3, and 4-pole devices
  • Various contact configuration from one pole up to four poles
  • Industry standard mounting plate provides easily accessible mounting holes
  • UL Listed, CSA certified
  • Coil is class B (130° C) insulation system with a wide range of voltages and 50/60 Hz ratings
  • Double E magnet assembly provides optimal performance with reduced power consumption
  • Snap-in auxiliary switch with one SPDT or two SPDT contacts available as an option