Skip to main content

Contactors & Starters

Improve your motor control with proven reliability. With a decades-long track record, bolstered by innovative and energy-saving new designs, ABB offers a broad and trusted portfolio of contactors, starters, pump panels and more.
 

Contactors IEC

Featuring AF technology as standard, our 3-pole contactors have helped to establish the industry benchmark
AF Contactors 4 pole - Secure uptime and optimize stocks with AF latest technology up to 2650 A
3 pole, 4 pole, contactor relays with screw or push-in connection contactors from 9A to 38A with AC control
Secure uptime and optimize stock with the latest AF technology for motor starting and power switching up to 1650 A.
Designed for machine safety applications, AFS Contactors come with factory mounted contact blocks (mechanically linked and mirror contacts)
Mini contactors are ideally suited for applications where reliability is a must and space is at a premium
GF, GAF, and GA contactors are specifically designed for switching DC circuits up to 1500 V
ABB’s hum-free installation contactor designs offer a wide range of ratings from 16 A to 100 A
The all-new ABB Novolink™ devices help digitalize motor starting solutions and gain insights into the connected loads

Contactor Relays IEC

Mini contactor relays are ideally suited for a range of applications as well as where reliability is a must and space is at a premium. 
The M mini contactors are a performance and dimension optimized solution. High reliability, even in extreme conditions.
NF contactor relays - Secure uptime and optimize stocks with AF latest technology.
NS compact contactor relays allow you to optimize equipment design and provides reliable, time and cost-saving solutions.

Definite Purpose Contactors

DP contactors provide outstanding performance that meets all pertinent standards, including UL, CSA, CE and ARI.

Lighting Contactors

Designed for control of lighting loads such as tungsten, fluorescent, mercury, and sodium, as well as for general non-inductive loads.
CR360L series lighting contactors are electrically held, and offer solutions for applications between 30 and 300 amps.
The ultimate in versatility, simplicity and performance. Delivers unprecedented versatility in application, simplicity in configuration and performance in operation.

Medium Voltage Contactors

Suitable to operate motors, transformers, and capacitor banks for circuits with fault levels up to 50 kA
Suitable for the control and protection of motors, transformers, power factor correction banks, and switching systems

Overload Relays IEC

Pump Panels NEMA

Specifically designed for outdoor installation. Available with NEMA or IEC style starters, they provide full-voltage control of squirrel-cage pump motors.

Starters

NEMA rated, ProS enclosed starters are plug and play motor control solutions engineered for the pace of modern distribution.
NEMA rated, providing dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts).
ABB compact starters combine solid-state electronics and mechanical relays for integrated motor control with overload protection and emergency stop.
A complete manual motor starter, providing on/off switching as well as short-circuit and overload protection in a single, compact unit.
A complete offering of full voltage non-reversing, reversing, and multi-speed contactors and motor starters. A proven product line for the toughest industrial applications.

Universal Motor Controllers

ABB’s UMC100.3 is an advanced motor management system for single and three-phase motors that makes system design and handling even easier and more flexible.
The ABB AI11.01 analog module has three inputs for measuring temperatures or standard analog signals from different sensor types. 
The DNP31 enables the UMC100.3 to communicate via a DeviceNet Fieldbus.
This digital module provides digital inputs, relay outputs, plus an analog output.
Ethernet network adapter with Ethernet/IP protocol. EIU32.0 provides simple integration of a single UMC100.3 motor controller, with direct or separate mounting.
The MTQ22-FBP.0 provides an Ethernet connection for 1 to 4 UMC100 Universal Motor Controllers.
The MRP31 enables the UMC100.3 to communicate via a Modbus RTU Fieldbus.
The PDP32 enables the UMC100.3 to communicate on a PROFIBUS DP Fieldbus.
Ethernet communication interface with Profinet IO protocol.
Simple 2-wire-connection to UMC100 allows flexible mounting.