Skip to main content

C-kit

C-kit

The new dynamic load management solution for EV chargers

C-kit is the ABB solution designed to effortlessly monitor and control electric vehicle charging station loads. It offers four pre-programmed load management logics, making it possible to manage up to 30 charging points easily.

C-kit is a plug and play solution, and it is flexible enough to satisfy the unique needs of each customer. It can also read up to 13 metering devices, ensuring the most efficient power usage without exceeding the line power limitations.

C-kit is designed to meet UL 3141 standards for load management.

Features

Typical architecture

C-kit acquires and manages up to a maximum of 30 charging stations in OCPP and 13 instruments in Modbus TCP
 

Load management

Static/dynamic load management of charging stations with load metering algorithm-based:

  • Equal sharing
  • Priority based on arrival time
  • Token based priority
  • Fixed station priority
Image
load management animation
Zone management

Different thresholds can be set by areas and zones
 

Reporting information 

Reporting information via the webserver: 

  • Charging power set point 
  • Acquisition of delivered power 
  • Charging status of the column 
  • Detection of field equipment communication alarms 
  • Detection of field equipment status alarms 
  • Display of the totalizer of the power delivered
     

Benefits

  • Speed up EV charging infrastructure projects avoiding the investment and time required to install new electrical equipment or complex energy management systems 
  • Ensure 24/7 continuous operations with 4 power management logics for up-to 30 EV chargers 
  • Increase your energy efficiency by intelligently enabling EV charging at the optimum capacity utilizing the available power 
  • Reduce electricity costs by ensuring your utility contract’s limits are not exceeded 
  • Maximize the number of chargers installed by using dynamic load management to prioritize or balance the available power to all charging electric vehicles
     

Technical specifications

Capability 
  • Manages up to 30 EV outlets and 13 meters/ breakers
  • ABB AC, DC chargers and third-party meters are supported
     
Connectivity and monitoring protocols managed
  • Modbus TCP-IP and RTU as client for breakers/ meters – maximum 13 devices managed
  • OCPP v1.6 as server for interfacing with EV chargers
     
Integrated secure web server

Providing configuration and monitoring capabilities from any computer on the same network via a web browser
 

Protocol translator function
  • Integration with 3rd party BMS/EMS systems is ensured via Modbus TCP-IP as server, as C-kit is presenting the connected meter datapoints in its own Modbus map
  • ABB chargers accept only one OCPP server thus it is not intended for integration into CPOs’ systems via OCPP
     
Alert management using web server

Alerts and warnings coming from connected field devices will be displayed on the web server
 

Report management

CSV reports can be generated and exported via the provided SD card