Skip to main content

ANSI Instrument Transformers for Outdoor Applications

ANSI Instrument Transformers for Outdoor Applications

Available in voltage classes ranging from 0.6 kV to 34.5 kV.

ANSI outdoor medium voltage transformers are encapsulated in hydrophobic cycloaliphatic epoxy (HCEP) using the automatic pressure gelation (APG) process. Current and voltage transformers are available in voltage classes ranging from 5 kV to 34.5 kV. These units are typically used by utilities in substations.

Voltage units are available for line-to-line applications, designated by Y, and for line-to-ground applications, designated by GY.

Product offering

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 34.5 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction