Instrument Transformers & Sensors 600 Volt Current Transformers BYZ Current Transformer Metering 0.6KV600 Volt, Indoor, 10 kV BIL, Primary Amperes: 50 and 100 25-400 Hz CBT Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, primary amperes: 100-800 CO-9740 Split-Core Current Transformer Metering/Protection 0.6KVIndoor, 600 volt, 10 kV BIL, single ratios PS–981 Current Transformer Bushing TypeIndoor/outdoor; 600 V; 10 kV BIL; Single, dual, & multi ratios SCL Current Transformer Metering/Protection 0.6KV600 volt, indoor, 10 kV BIL, primary amperes: 200-4000, 25-400 Hz SCM Current Transformer Metering/Protection 0.6KV600 volt, indoor, 10 kV BIL, primary amperes: 200-4000, 25-400 Hz SCN Current Transformer Metering/Protection 0.6KV600 volt, indoor, 10 kV BIL, primary amperes: 200-3000, 25-400 Hz SCV Current Transformer Metering 0.6KV 600 volt, indoor, 10 kV BIL, primary amperes: 50-4000, 25-400 Hz CLC Current Transformer Metering 0.6 kV600 Volt, indoor or outdoor, 10 kV BIL, primary amperes: 600-4000 25-60 Hz CLE Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, primary amperes: 2000-6000, 25-400 Hz CMF Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, 25-60 Hz CMS Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, 60 Hz CMV Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL CSH Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, primary amperes: 200-800, 25-60 Hz RCA Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 200-4000, 25-400 Hz RCF Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes 2000-10000, 25-400 Hz RLC Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL, primary amperes: 750-4000, 25-60 Hz RMB-644 Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL; single, dual, and multi ratios SAB Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 50-5000, 25-400 Hz SCA Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 200-4000, 25-400 Hz SCD Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 50-6000, 25-400 Hz SCG Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 50-4000, 25-400 Hz SCH Current Transformer Metering 0.6 kV600 volt, indoor, 10 kV BIL, primary amperes: 50-800, 25-400 Hz SCT-983 Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL; single, dual, and multi ratios CSF Current Transformer Metering 0.6 kV600 volt, indoor or outdoor, 10 kV BIL primary amperes 200-600, 25-60 Hz Ferroresonance Protection Devices e-VT GuardActive damping device for use in indoor and outdoor systems, 7-35 kV 600 Volt Voltage Transformers PPM Voltage Transformer Metering/Protection 0.6 kV600 volt, outdoor, 10 kV BIL; primary volts: 40-600; 50 & 60 Hz PPW Voltage Transformer Metering/Protection 0.6 kV600 volt, indoor, 10 kV BIL, primary volts: 60-600, 60 Hz 5 kV–34.5 kV Current Transformers KIR Indoor Current Transformer Metering/Protection 5-15 kV5-15 kV, indoor, 60, 75, and 110 kV BIL, primary amperes: 5-1200, 60 Hz KIT Indoor Current Transformer Metering/Protection 5-15 kV5-15 kV, indoor, 60, 75, and 110 kV BIL, primary amperes: 5-1200, 60 Hz KON Outdoor Current Transformer Metering/Protection 15 kV15 kV, outdoor, 110 kV BIL, 60 Hz KOR Outdoor Current Transformer Metering/Protection 5-34.5 kV5-34.5 kV, outdoor, 60-200 kV BIL, primary amperes 5-1200, 60 Hz KOT Outdoor Current Transformer Metering/Protection 4.8-25 kV4.8-25 kV, Outdoor, 60-150 kV BIL, primary amperes: 600-4000, 25-60 Hz KOTD Outdoor Current Transformer Metering/Protection 15-34.5 kV15-34.5 kV, outdoor, 110, 150, and 200 kV BIL, primary amperes: 400-5000, 25-60 Hz LG Outdoor Current Transformer Metering/Protection 15-34.5 kV15-34.5 kV, outdoor, 110-200 kV BIL, 25-60 Hz LGX Outdoor Current Transformer Metering/Protection 15-34.5 kV15-34.5 kV, outdoor, 110-200 kV BIL, 25-60 Hz 5 kV–34.5 kV Voltage Transformers VIL Voltage Transformer Metering/Protection15 and 25 kV, indoor, 95 and 125 kV BIL; Primary volts: VIL-95 & 95S: 2400-14560, VIL-12 & 12S: 7200-24000; 60 Hz VIY Voltage Transformer Metering/Protection 5KV5 kV, indoor, 60 kV BIL, primary volts: 2400-4800, 60 Hz VIZ Voltage Transformer Metering/Protection8.7-34.5 kV, indoor, 75-200 kV BIL, primary volts: 2400-34500, 60 Hz VIZZ Voltage Transformer Metering/Protection25 kV volt, indoor or outdoor, 150 kV BIL, primary volts: 10392 - 25000, 60 Hz VOG Voltage Transformer Metering/Protection8.7 - 34.5 kV, outdoor, 75 - 200 kV BIL, primary volts: 7200 - 20125 V, 60 Hz VOY Voltage Transformer Metering/Protection 5-34.5 kV, outdoor, 60-200 kV BIL, primary volts: 2400-34500, 60 Hz VOZ Voltage Transformer Metering/Protection8.7 - 34.5 kV, outdoor, 75-200 kV BIL, primary volts 2400-34500, 60 Hz VOZZ Voltage Transformer Metering/Protection25 - 34.5 kV, outdoor, 150 - 200 kV BIL, 60 Hz VRO ANSI — Instrument Transformers with ABB ResiVolt Technology15-34.5 kV, outdoor, 110-200 kV BIL, 60 Hertz, Minimum operating temperature: -50 °C, ResiVolt™ Technology 15 kV–34.5 kV Combined Current and Voltage Transformers CVC Outdoor Combined Current and Voltage Transformer 15 kV–34.5 kV15 - 34.5 kV, outdoor, 110 - 200 kV BIL, primary current: 25 - 1000 A, primary volts: 7200 - 20125 V, 50-60 Hz Medium Voltage Sensors Medium Voltage Indoor SensorsCurrent and voltage measurements for the protection and monitoring of low and medium voltage power systems Medium Voltage Outdoor SensorsCurrent and voltage measurements from 15 kV to 34.5 kV for the protection and monitoring of medium voltage power systems Passive Voltage Indicators VisiVolt Passive Voltage IndicatorsBusbar-mounted indicator of voltage presence developed for use in outdoor and indoor systems, 3-36 kV