SCT-983 Current Transformer Metering 0.6 kV
600 volt, indoor or outdoor, 10 kV BIL; single, dual, and multi ratios
The SCT-983 indoor/outdoor, window-type current transformer is rated for use on 600 volt systems with 10 kV BIL. Primary current ratios are available from 50:5 to 6000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This dry-type, solid-cast current transformer will operate with high accuracy for metering or relay applications.