Skip to main content

ABBHEMEV Power Outlet

ABBHEMEV power outlet with EV-rated receptacle

The ABBHEMEV power outlet with EV-rated receptacle is designed to deliver continuous power for electric vehicle charging applications. Built with a durable NEMA 3R weather resistant enclosure, this power outlet includes a 14-50r receptacle for reliable charging both indoors and outdoors. Its all-in-one design provides factory-assured terminations, while the dead-front construction and padlockable door enhances safety and security. 

Ideal for single-family, multi-family, or light commercial installations, the ABBHEMEV combines robust performance with ease of use for today’s level 2 portable EV chargers.

Features

  • cULus certification 
  • Weather resistant 14-50r receptacle designed for continuous electric vehicle charging
  • NEMA 3R enclosure for indoor or outdoor use
  • G90 galvanized steel construction for superior corrosion resistance
  • Dead-front design to prevent accidental contact with live parts
  • Padlockable door for added security and unauthorized access prevention
  • Cord-friendly cover design maintains NEMA 3R integrity while allowing cord exit
     

Benefits

  • Residential style, industrial strength – A sleek solution engineered to endure.
  • Charge with confidence, rain or shine – Weather resistant protection keeps power flowing- even when the forecast doesn’t cooperate.
  • Power without pause – Satisfy your EV charging needs with an EV rated receptacle delivering continuous charge.
     

Applications

  • New home construction
  • Single family
  • Multifamily
  • Residential renovation
     

Standards and certifications

cULus certification