Skip to main content

Load Centers, Meter Combos & Accessories

Load Centers

Designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast and easy installation.
Flush-mount design with concealed hardware and clean white finish to blend in naturally with the home.
Advanced plug-on neutral circuit breakers with ReliaLock™ connection feature, elevated integrated ground bars enable easier installation.
Easy solution for a power outage. Configured to meet your needs.
Features ground fault circuit interrupter, factory-installed neutral, and ground bar, and a weather-proof enclosure making it the smart choice for pools and spas.
High-rise application. Single phase.
High-rise residential application. Three phase.

Meter Combos

The dual main offering includes a meter socket, two main breaker spaces separated by a barrier. Ring and ringless plug-on neutral versions are available up to 400 A.  
The meter main offering includes a meter socket with a single main breaker supporting ring and ring-less versions up to 200 A.
The single main EUSERC offering is optimized with available plug-on neutral designs. Solar ready and extra-wide options are available up to 200 A.
The single main offering is optimized with available plug-on neutral designs. Ring and ringless versions are available up to 200 A. Solar ready options are also available.
The single main EUSERC offering is optimized with available plug-on neutral designs. Solar ready, ring versions, and extra-wide options are available up to 225 A.

Accessories

Durable, weather resistant power outlet with EV-rated receptacle for reliable electric vehicle charging indoors or outdoors.
With ReliaHome® Load Center Kits and Meter Socket Load Center Kits, there is no need for a separate generator panel.