Skip to main content

ReliaMod Pack Metering

ReliaMod Pack Metering

ReliaMod® pack metering is a self-contained metering enclosure suitable for a variety of residential applications, including single-family attached, townhomes, and condos.

This all-in-one enclosure is offered with 125 A and 200 A sockets in configurations from two to six meter sockets. 

ReliaMod pack metering features a compact footprint that fits tight wall spaces and simplifies material handling and storage. The all-in-one enclosure streamlines installation, reducing on-site labor and helping complete projects faster. Designed with contractors in mind, ReliaMod pack metering includes neutral lugs in each compartment for cleaner, faster wiring. The enclosure has corner mounting embosses for quick, hassle-free installation. ReliaMod pack metering delivers an easy-to-install, code compliant metering solution without compromising quality and backed by ABB’s metering expertise.
 

Features and Benefits

  • Ring type and ringless meter sockets
  • Optional horn bypass field install kit
  • Units with 125A or 200A sockets
  • 2–6 sockets per enclosure
  • Indoor/outdoor construction
  • NEMA 3R rating
  • Series or fully rated up to 22 kAIC at 120/240 V
  • 200A–600A bus rating
  • Service underground/overhead, or solid tops for underground entrance only
     

Certifications and standards

ABB’s pack metering offering is NEMA 3R rated for indoor or outdoor installation and complies with NEC 2020 service disconnect requirements.
 

Applications

  • Single family attached
  • Townhomes
  • Condos