ReliaMod Tenant Breakers
ReliaMod® tenant breakers protect branch circuit against overloads to downstream units. They are installed within the meter stacks and are available as THQL, TEY, FORMULA A, and SACE XT as 2-pole and 3-pole configurations with interrupting rating up to 100KAIC @ 240V.
For a full list of breakers types and specifications, please download the tenant breakers guide.