Fusible Main Switch Module with Integral Pull Box
Fusible Main Switch Module with Integral Pull Box
A Main Switch Module with Integral Pull Box provides a separate pull box compartment, independent of the main switch section, for the utility to terminate its service. This allows the utility to make its service connections without having to interface with the rest of the metering system.
Key benefits
- Easy to Install
- Narrow design allows to a better fit
- Open concept of the box allows improved visibility
Key features
- Bottom feed
- Compression lug landing lit included (NEMA 2-Hole spacing)
- Lug landing pads on the line side and neutral
- Spacer kit required when stacks are mounted on handle side in EUSERC areas
- Lugs not included
Technical specifications
- 100,000 AIC rating with Class T fuses
- Available in these main ampere ratings: 400, 600, 800, 1200
Certifications
- UL Listed, 1-phase and 3-phase
- Meets EUSERC requirements
Applications
- Multi-family residential apartments
- Multi-family mixed-use apartments
- Light commercial with 240V
Contact us
Contact us