Mini Mod III Metering Devices
Mini Mod III is a self-contained metering device consisting of main lugs and two-to-six meter sockets in one enclosure ideal for garden apartments, small condominiums, duplex's and townhouses. Mini Mod III is supplied as one complete unit and the user cannot add additional meter sockets to the unit. Mini Mod III units are UL listed, suitable for use as service entrance equipment and meet most of the local utility requirements.
Key benefits
- Cost-effective single solution for multiple-family units
- Extremely compact and flexible
- Built with high-quality materials for extended durability
Key features
- Ring-type and ringless meter sockets
- Bondable neutral
- Top or bottom feed
- Indoor/outdoor construction
- Lugs included
Technical specifications
120/240 and 208Y/120 Volts ac
Certifications
UL Listed, 1-phase/3-wire
Applications
- Garden apartments
- Small condominiums
- Duplexes and townhouses
Contact us
Contact us