Medium Voltage Motor Control Centers Synchronous Motor Control Field PanelsABB Motor field panel was designed to replace existing synchronous motor exciters. Includes state of the art digital controls, long-lasting SCR switching devices,… SafeGear ANSI Air-insulated MCCMedium voltage motor control center up to 7.2 kV Related Industries Manufacturing Mining Oil and Gas Where to Buy Product Selector Publications Application and TechnicalBrochuresCatalogs and Buyers GuidesInstallation and InstructionRenewal Parts Other Motor Control Centers (MCCs) Low Voltage Motor Control Centers Previous Generation Motor Control Centers