A high-interrupting capacity, MV control used throughout industry to control and protect squirrel-cage, wound-rotor and synchronous motors. For applications of >1000V.
ABB Motor field panel was designed to replace existing synchronous motor exciters. Includes state of the art digital controls, long-lasting SCR switching devices,...
Limitamp AR medium voltage adds that Extra Margin of Protection: It meets the IEEE C37.20.7 standard and provides Type 2B protection for personnel during an arc flash.